Menu Search

Secure Cover Caps

In stock

Secure Cover Caps and Bases are used to neatly conceal fastening components. They offer ideal environmental protection for exposed joints on a range of outdoor equipment.

Thanks to the vibrant colors that these caps are available in, they are particularly suitable for use on children's playground and gymnasium apparatus. They can also be used in Point of Sale and furniture applications. The cover cap securely snaps into place, with minimum effort; covering the heads of bolts, screws, nuts and washers.

Each cap and base is available in a choice of six color options that can be mixed and matched to create a truly customised appearance to your finished application.

  • Material: Polypropylene (PP)
  • Colors: Black, Blue, Green, Red, White and Yellow
  • Cover Caps and Bases are sold separately

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
48 results
Product SKUs information
Item Code Price range Availability Bolt Thread Colour Overall Diameter Hole Size Component Type View
$0.4112 - $2.5104 Request the lead time here
Blue
1.496 in
0.406 in
Cap
$0.3767 - $2.2986 Request the lead time here
Yellow
1.260 in
0.327 in
Cap
$0.4554 - $2.7812 150 In stock
Red
1.693 in
0.488 in
Cap
$0.365 - $2.2352 200 In stock
Red
0.984 in
0.248 in
Base
$0.4728 - $2.8775 Request the lead time here
Blue
1.260 in
0.327 in
Base
$0.4728 - $2.8775 253 In stock
Yellow
1.260 in
0.327 in
Base
$0.4986 - $3.0318 Request the lead time here
Yellow
1.496 in
0.406 in
Base
$0.5217 - $3.1859 Request the lead time here
Red
1.693 in
0.488 in
Base
$0.2904 - $1.7819 50 In stock
Blue
0.984 in
0.248 in
Cap
$0.5217 - $3.1859 Request the lead time here
Yellow
1.693 in
0.488 in
Base
$0.3767 - $2.2986 750 In stock
Red
1.260 in
0.327 in
Cap
$0.3767 - $2.2986 Request the lead time here
Blue
1.260 in
0.327 in
Cap
$0.4112 - $2.5104 Request the lead time here
Yellow
1.496 in
0.406 in
Cap
$0.4112 - $2.5104 Request the lead time here
Red
1.496 in
0.406 in
Cap
$0.4554 - $2.7812 Request the lead time here
Blue
1.693 in
0.488 in
Cap
$0.4554 - $2.7812 Request the lead time here
Yellow
1.693 in
0.488 in
Cap
$0.365 - $2.2352 250 In stock
Green
0.984 in
0.248 in
Base
$0.4728 - $2.8775 Request the lead time here
Black
1.260 in
0.327 in
Base
$0.4728 - $2.8775 1000 In stock
White
1.260 in
0.327 in
Base
$0.4986 - $3.0318 Request the lead time here
Green
1.496 in
0.406 in
Base
  • of 3
Secure Cover Cap - Compatible Nut Size - 9.5 mm | 3/8 in ; Component Type - Cap ; Hole Size - 10.3 mm | 0.406 in ; Blue

SCC010BL

Price Range
$2.5104 - $0.4112

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polypropylene
  • Fitting Style
    Push Fit
  • Component Type
    Cap
  • Cap Color
    Blue
  • Overall Diameter
    1.496 in
Secure Cover Cap - Compatible Nut Size - 7.9 mm | 5/16 in ; Component Type - Cap ; Hole Size - 8.3 mm | 0.327 in ; Yellow

SCC005Y

Price Range
$2.2986 - $0.3767

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polypropylene
  • Fitting Style
    Push Fit
  • Component Type
    Cap
  • Cap Color
    Yellow
  • Overall Diameter
    1.260 in
Secure Cover Cap - Compatible Nut Size - 11.1 mm | 7/16 in ; Component Type - Cap ; Hole Size - 12.4 mm | 0.488 in ; Red

SCC015R

Price Range
$2.7812 - $0.4554

Stock Levels
150 In stock
Attributes
  • Full Material
    Polypropylene
  • Fitting Style
    Push Fit
  • Component Type
    Cap
  • Cap Color
    Red
  • Overall Diameter
    1.693 in
Secure Cover Cap - Compatible Nut Size - M6 ; Component Type - Base ; Hole Size - 6.3 mm | 0.248 in ; Red

SCB003R

Price Range
$2.2352 - $0.365

Stock Levels
200 In stock
Attributes
  • Full Material
    Polypropylene
  • Fitting Style
    Nut Fix
  • Component Type
    Base
  • Base Colour
    Red
  • Overall Diameter
    0.984 in
Secure Cover Cap - Compatible Nut Size - 7.9 mm | 5/16 in ; Component Type - Base ; Hole Size - 8.3 mm | 0.327 in ; Blue

SCB005BL

Price Range
$2.8775 - $0.4728

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polypropylene
  • Fitting Style
    Nut Fix
  • Component Type
    Base
  • Base Colour
    Blue
  • Overall Diameter
    1.260 in
Secure Cover Cap - Compatible Nut Size - 7.9 mm | 5/16 in ; Component Type - Base ; Hole Size - 8.3 mm | 0.327 in ; Yellow

SCB005Y

Price Range
$2.8775 - $0.4728

Stock Levels
253 In stock
Attributes
  • Full Material
    Polypropylene
  • Fitting Style
    Nut Fix
  • Component Type
    Base
  • Base Colour
    Yellow
  • Overall Diameter
    1.260 in
Secure Cover Cap - Compatible Nut Size - 9.5 mm | 3/8 in ; Component Type - Base ; Hole Size - 10.3 mm | 0.406 in ; Yellow

SCB010Y

Price Range
$3.0318 - $0.4986

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polypropylene
  • Fitting Style
    Nut Fix
  • Component Type
    Base
  • Base Colour
    Yellow
  • Overall Diameter
    1.496 in
Secure Cover Cap - Compatible Nut Size - 11.1 mm | 7/16 in ; Component Type - Base ; Hole Size - 12.4 mm | 0.488 in ; Red

SCB015R

Price Range
$3.1859 - $0.5217

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polypropylene
  • Fitting Style
    Nut Fix
  • Component Type
    Base
  • Base Colour
    Red
  • Overall Diameter
    1.693 in
Secure Cover Cap - Compatible Nut Size - M6 ; Component Type - Cap ; Hole Size - 6.3 mm | 0.248 in ; Blue

SCC003BL

Price Range
$1.7819 - $0.2904

Stock Levels
50 In stock
Attributes
  • Full Material
    Polypropylene
  • Fitting Style
    Push Fit
  • Component Type
    Cap
  • Cap Color
    Blue
  • Overall Diameter
    0.984 in
Secure Cover Cap - Compatible Nut Size - 11.1 mm | 7/16 in ; Component Type - Base ; Hole Size - 12.4 mm | 0.488 in ; Yellow

SCB015Y

Price Range
$3.1859 - $0.5217

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polypropylene
  • Fitting Style
    Nut Fix
  • Component Type
    Base
  • Base Colour
    Yellow
  • Overall Diameter
    1.693 in
Secure Cover Cap - Compatible Nut Size - 7.9 mm | 5/16 in ; Component Type - Cap ; Hole Size - 8.3 mm | 0.327 in ; Red

SCC005R

Price Range
$2.2986 - $0.3767

Stock Levels
750 In stock
Attributes
  • Full Material
    Polypropylene
  • Fitting Style
    Push Fit
  • Component Type
    Cap
  • Cap Color
    Red
  • Overall Diameter
    1.260 in
Secure Cover Cap - Compatible Nut Size - 7.9 mm | 5/16 in ; Component Type - Cap ; Hole Size - 8.3 mm | 0.327 in ; Blue

SCC005BL

Price Range
$2.2986 - $0.3767

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polypropylene
  • Fitting Style
    Push Fit
  • Component Type
    Cap
  • Cap Color
    Blue
  • Overall Diameter
    1.260 in
Secure Cover Cap - Compatible Nut Size - 9.5 mm | 3/8 in ; Component Type - Cap ; Hole Size - 10.3 mm | 0.406 in ; Yellow

SCC010Y

Price Range
$2.5104 - $0.4112

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polypropylene
  • Fitting Style
    Push Fit
  • Component Type
    Cap
  • Cap Color
    Yellow
  • Overall Diameter
    1.496 in
Secure Cover Cap - Compatible Nut Size - 9.5 mm | 3/8 in ; Component Type - Cap ; Hole Size - 10.3 mm | 0.406 in ; Red

SCC010R

Price Range
$2.5104 - $0.4112

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polypropylene
  • Fitting Style
    Push Fit
  • Component Type
    Cap
  • Cap Color
    Red
  • Overall Diameter
    1.496 in
Secure Cover Cap - Compatible Nut Size - 11.1 mm | 7/16 in ; Component Type - Cap ; Hole Size - 12.4 mm | 0.488 in ; Blue

SCC015BL

Price Range
$2.7812 - $0.4554

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polypropylene
  • Fitting Style
    Push Fit
  • Component Type
    Cap
  • Cap Color
    Blue
  • Overall Diameter
    1.693 in
Secure Cover Cap - Compatible Nut Size - 11.1 mm | 7/16 in ; Component Type - Cap ; Hole Size - 12.4 mm | 0.488 in ; Yellow

SCC015Y

Price Range
$2.7812 - $0.4554

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polypropylene
  • Fitting Style
    Push Fit
  • Component Type
    Cap
  • Cap Color
    Yellow
  • Overall Diameter
    1.693 in
Secure Cover Cap - Compatible Nut Size - M6 ; Component Type - Base ; Hole Size - 6.3 mm | 0.248 in ; Green

SCB003G

Price Range
$2.2352 - $0.365

Stock Levels
250 In stock
Attributes
  • Full Material
    Polypropylene
  • Fitting Style
    Nut Fix
  • Component Type
    Base
  • Base Colour
    Green
  • Overall Diameter
    0.984 in
Secure Cover Cap - Compatible Nut Size - 7.9 mm | 5/16 in ; Component Type - Base ; Hole Size - 8.3 mm | 0.327 in ; Black

SCB005B

Price Range
$2.8775 - $0.4728

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polypropylene
  • Fitting Style
    Nut Fix
  • Component Type
    Base
  • Base Colour
    Black
  • Overall Diameter
    1.260 in
Secure Cover Cap - Compatible Nut Size - 7.9 mm | 5/16 in ; Component Type - Base ; Hole Size - 8.3 mm | 0.327 in ; White

SCB005W

Price Range
$2.8775 - $0.4728

Stock Levels
1000 In stock
Attributes
  • Full Material
    Polypropylene
  • Fitting Style
    Nut Fix
  • Component Type
    Base
  • Base Colour
    White
  • Overall Diameter
    1.260 in
Secure Cover Cap - Compatible Nut Size - 9.5 mm | 3/8 in ; Component Type - Base ; Hole Size - 10.3 mm | 0.406 in ; Green

SCB010G

Price Range
$3.0318 - $0.4986

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polypropylene
  • Fitting Style
    Nut Fix
  • Component Type
    Base
  • Base Colour
    Green
  • Overall Diameter
    1.496 in