Menu Search

Secure Cover Caps

In stock

Secure Cover Caps and Bases are used to neatly conceal fastening components. They offer ideal environmental protection for exposed joints on a range of outdoor equipment.

Thanks to the vibrant colors that these caps are available in, they are particularly suitable for use on children's playground and gymnasium apparatus. They can also be used in Point of Sale and furniture applications. The cover cap securely snaps into place, with minimum effort; covering the heads of bolts, screws, nuts and washers.

Each cap and base is available in a choice of six color options that can be mixed and matched to create a truly customised appearance to your finished application.

  • Material: Polypropylene (PP)
  • Colors: Black, Blue, Green, Red, White and Yellow
  • Cover Caps and Bases are sold separately

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
48 results
Product SKUs information
Item Code Price range Availability Bolt Thread Colour Overall Diameter Hole Size Component Type View
SCB015B $0.5217 - $3.1859 880 In stock
Black
1.693 in
0.488 in
Base
$0.5217 - $3.1859 100 In stock
White
1.693 in
0.488 in
Base
$0.2904 - $1.7819 Request the lead time here
Green
0.984 in
0.248 in
Cap
$0.3767 - $2.2986 202 In stock
Black
1.260 in
0.327 in
Cap
$0.3767 - $2.2986 1000 In stock
White
1.260 in
0.327 in
Cap
$0.4112 - $2.5104 Request the lead time here
Green
1.496 in
0.406 in
Cap
$0.4554 - $2.7812 Request the lead time here
Black
1.693 in
0.488 in
Cap
$0.4554 - $2.7812 550 In stock
White
1.693 in
0.488 in
Cap
  • of 3
Secure Cover Cap - Compatible Nut Size - 11.1 mm | 7/16 in ; Component Type - Base ; Hole Size - 12.4 mm | 0.488 in ; Black

SCB015B

Price Range
$3.1859 - $0.5217

Stock Levels
880 In stock
Attributes
  • Full Material
    Polypropylene
  • Fitting Style
    Nut Fix
  • Component Type
    Base
  • Base Colour
    Black
  • Overall Diameter
    1.693 in
Secure Cover Cap - Compatible Nut Size - 11.1 mm | 7/16 in ; Component Type - Base ; Hole Size - 12.4 mm | 0.488 in ; White

SCB015W

Price Range
$3.1859 - $0.5217

Stock Levels
100 In stock
Attributes
  • Full Material
    Polypropylene
  • Fitting Style
    Nut Fix
  • Component Type
    Base
  • Base Colour
    White
  • Overall Diameter
    1.693 in
Secure Cover Cap - Compatible Nut Size - M6 ; Component Type - Cap ; Hole Size - 6.3 mm | 0.248 in ; Green

SCC003G

Price Range
$1.7819 - $0.2904

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polypropylene
  • Fitting Style
    Push Fit
  • Component Type
    Cap
  • Cap Color
    Green
  • Overall Diameter
    0.984 in
Secure Cover Cap - Compatible Nut Size - 7.9 mm | 5/16 in ; Component Type - Cap ; Hole Size - 8.3 mm | 0.327 in ; Black

SCC005B

Price Range
$2.2986 - $0.3767

Stock Levels
202 In stock
Attributes
  • Full Material
    Polypropylene
  • Fitting Style
    Push Fit
  • Component Type
    Cap
  • Cap Color
    Black
  • Overall Diameter
    1.260 in
Secure Cover Cap - Compatible Nut Size - 7.9 mm | 5/16 in ; Component Type - Cap ; Hole Size - 8.3 mm | 0.327 in ; White

SCC005W

Price Range
$2.2986 - $0.3767

Stock Levels
1000 In stock
Attributes
  • Full Material
    Polypropylene
  • Fitting Style
    Push Fit
  • Component Type
    Cap
  • Cap Color
    White
  • Overall Diameter
    1.260 in
Secure Cover Cap - Compatible Nut Size - 9.5 mm | 3/8 in ; Component Type - Cap ; Hole Size - 10.3 mm | 0.406 in ; Green

SCC010G

Price Range
$2.5104 - $0.4112

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polypropylene
  • Fitting Style
    Push Fit
  • Component Type
    Cap
  • Cap Color
    Green
  • Overall Diameter
    1.496 in
Secure Cover Cap - Compatible Nut Size - 11.1 mm | 7/16 in ; Component Type - Cap ; Hole Size - 12.4 mm | 0.488 in ; Black

SCC015B

Price Range
$2.7812 - $0.4554

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polypropylene
  • Fitting Style
    Push Fit
  • Component Type
    Cap
  • Cap Color
    Black
  • Overall Diameter
    1.693 in
Secure Cover Cap - Compatible Nut Size - 11.1 mm | 7/16 in ; Component Type - Cap ; Hole Size - 12.4 mm | 0.488 in ; White

SCC015W

Price Range
$2.7812 - $0.4554

Stock Levels
550 In stock
Attributes
  • Full Material
    Polypropylene
  • Fitting Style
    Push Fit
  • Component Type
    Cap
  • Cap Color
    White
  • Overall Diameter
    1.693 in