Adhesive Base Supports come with a double sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Hole Diameter A | Base Width | Panel Thickness A Range | Base Length | Spacer Length | View |
---|---|---|---|---|---|---|---|---|
$0.843 - $0.9131 | 500 In stock |
0.157 in
4 mm
|
0.700 in
17.8 mm
|
0.062 in
1.6 mm
|
0.700 in
17.8 mm
|
0.312 in
7.9 mm
|
||
$0.9114 - $0.9873 | 4000 In stock |
0.157 in
4 mm
|
0.700 in
17.8 mm
|
|
0.700 in
17.8 mm
|
0.750 in
19.1 mm
|
||
$0.8858 - $0.9596 | 4970 In stock |
0.125 in
3.2 mm
|
0.500 in
12.7 mm
|
|
0.500 in
12.7 mm
|
0.187 in
4.7 mm
|
||
$0.8294 - $0.8982 | 38000 In stock |
0.157 in
4 mm
|
0.700 in
17.8 mm
|
|
0.700 in
17.8 mm
|
0.187 in
4.7 mm
|
||
$0.8921 - $0.9665 | 5000 In stock |
0.157 in
4 mm
|
0.700 in
17.8 mm
|
0.062 in
1.6 mm
|
0.700 in
17.8 mm
|
0.625 in
15.9 mm
|
||
$0.912 - $0.9878 | 3000 In stock |
0.125 in
3.2 mm
|
0.500 in
12.7 mm
|
0.062 in
1.6 mm
|
0.500 in
12.7 mm
|
0.375 in
9.5 mm
|
||
$0.8412 - $0.9114 | 2975 In stock |
0.157 in
4 mm
|
0.700 in
17.8 mm
|
0.062 in
1.6 mm
|
0.700 in
17.8 mm
|
0.250 in
6.4 mm
|
||
$0.953 - $1.0323 | Request the lead time here |
0.125 in
3.2 mm
|
0.500 in
12.7 mm
|
0.062 in
1.6 mm
|
0.500 in
12.7 mm
|
0.625 in
15.9 mm
|
||
$0.9222 - $0.999 | 7000 In stock |
0.125 in
3.2 mm
|
0.500 in
12.7 mm
|
0.062 in
1.6 mm
|
0.500 in
12.7 mm
|
0.438 in
11.1 mm
|
||
$0.8574 - $1.0287 | Request the lead time here |
0.118 in
3.0 mm
|
0.551 in
14.0 mm
|
|
0.551 in
14.0 mm
|
0.138 in
3.5 mm
|
||
$0.9507 - $1.0298 | 4000 In stock |
0.157 in
4 mm
|
0.700 in
17.8 mm
|
0.062 in
1.6 mm
|
0.700 in
17.8 mm
|
1.000 in
25.4 mm
|
||
$0.8735 - $0.9461 | 7000 In stock |
0.157 in
4 mm
|
0.700 in
17.8 mm
|
0.062 in
1.6 mm
|
0.700 in
17.8 mm
|
0.500 in
12.7 mm
|
||
$0.9053 - $0.9807 | 28000 In stock |
0.125 in
3.2 mm
|
0.500 in
12.7 mm
|
0.062 in
1.6 mm
|
0.500 in
12.7 mm
|
0.313 in
8 mm
|
||
$0.9425 - $1.0212 | 1000 In stock |
0.125 in
3.2 mm
|
0.500 in
12.7 mm
|
0.062 in
1.6 mm
|
0.500 in
12.7 mm
|
0.563 in
14.3 mm
|
||
$0.971 - $1.0517 | Request the lead time here |
0.157 in
4 mm
|
0.700 in
17.8 mm
|
0.062 in
1.6 mm
|
0.700 in
17.8 mm
|
1.125 in
28.6 mm
|
||
$0.8616 - $0.9333 | 1000 In stock |
0.157 in
4 mm
|
0.700 in
17.8 mm
|
0.062 in
1.6 mm
|
0.700 in
17.8 mm
|
0.563 in
14.3 mm
|
||
$0.9324 - $1.0101 | 6000 In stock |
0.125 in
3.2 mm
|
0.500 in
12.7 mm
|
0.062 in
1.6 mm
|
0.500 in
12.7 mm
|
0.500 in
12.7 mm
|
||
$0.9308 - $1.0082 | 4000 In stock |
0.157 in
4 mm
|
0.700 in
17.8 mm
|
0.062 in
1.6 mm
|
0.700 in
17.8 mm
|
0.875 in
22.2 mm
|
||
$0.8537 - $0.9246 | 28100 In stock |
0.157 in
4 mm
|
0.700 in
17.8 mm
|
0.062 in
1.6 mm
|
0.700 in
17.8 mm
|
0.375 in
9.5 mm
|
||
LCBSBM-4-01A-RT | $0.8988 - $0.9737 | 2000 In stock |
0.125 in
3.2 mm
|
0.500 in
12.7 mm
|
0.062 in
1.6 mm
|
0.500 in
12.7 mm
|
0.250 in
6.4 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.