Menu Search

Star Knob - Knob Diameter 44.5 mm | 1.750 in; Compatible Thread Sizes M6; Knob Height 31.8 mm | 1.250 in

Clamping Star (self-assembly) polypropylene Knob is designed for press-fit assembly with your fastener and comes with an ergonomic grip.
Item code:

KNH4-HEX5S3A---

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 79 $2.30
80 - 199 $2.10
200 - 399 $1.80
400 - 799 $1.40
800 + $1.10
Standard pack: 400

Order in multiple of 40

Total price:

$2.30

1 x $2.30

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Knob Colour Black
Knob Material PP
Thread Type Female
Thread Size M6

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us