Menu Search

Self-Assembly Knobs

In stock

Self-Assembly Knobs are designed without internal fasteners and allow for a wide range of threaded male and female insert options and come in a wide range of styles to suit any application. These press-fit knobs allow flexibility across standard hardware and socket head screws.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
146 results
Product SKUs information
Item Code Price range Availability Knob Diameter Thread Size Insert Type Insert Material Knob Material View
$1.37 - $3.00 Request the lead time here
2.000 in
Polypropylene
$0.87 - $1.89 Request the lead time here
1.250 in
M6
PP
$0.98 - $2.12 Request the lead time here
1.500 in
M10
Acetal
$0.65 - $1.41 Request the lead time here
Acetal
$0.95 - $2.07 Request the lead time here
1.500 in
M6
Acetal
$0.20 - $0.45 Request the lead time here
Acetal
$0.26 - $0.53 Request the lead time here
0.375 in
M3
Acetal
$0.50 - $1.07 Request the lead time here
0.750 in
Acetal
$0.65 - $1.43 Request the lead time here
1.000 in
Acetal
$1.10 - $2.39 Request the lead time here
1.750 in
PP
$1.38 - $3.02 Request the lead time here
2.000 in
Polypropylene
$1.10 - $2.40 Request the lead time here
1.750 in
PP
$1.13 - $2.46 Request the lead time here
1.750 in
PP
$0.89 - $1.94 Request the lead time here
1.380 in
PP
$1.41 - $3.08 Request the lead time here
2.250 in
M6
PP
$1.64 - $3.54 Request the lead time here
2.380 in
M6
PP
$1.67 - $3.62 244 In stock
2.380 in
M12
PP
$0.87 - $1.89 Request the lead time here
1.250 in
Polypropylene
$0.87 - $1.88 Request the lead time here
1.250 in
PP
$0.96 - $2.12 Request the lead time here
1.500 in
Acetal
  • of 8
Wing Knob - Knob Diameter 50.8 mm | 2.000 in; Compatible Thread Sizes 1/4-201/4-28; Knob Height 26.9 mm | 1.060 in

KNH1-HEXT5-----

Price Range
$3.00 - $1.37

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.752 in
  • Hub Height
    0.490 in
  • Knob Diameter
    2.000 in
  • Knob Height
    1.060 in
  • Knob Colour
    Black
Wing Knob - Knob Diameter 31.8 mm | 1.250 in; Compatible Thread Sizes M6; Knob Height 21.1 mm | 0.830 in

KNH4-HEXTH1----

Price Range
$1.89 - $0.87

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.630 in
  • Hub Height
    0.200 in
  • Knob Diameter
    1.250 in
  • Knob Height
    0.830 in
  • Knob Colour
    Black
Knurled Knob - Knob Diameter 38.1 mm | 1.500 in; Compatible Thread Sizes M1; Knob Height 9.5 mm | 0.375 in

KSM1----O3--5--

Price Range
$2.12 - $0.98

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.375 in
  • Hub Height
    0.780 in
  • Knob Diameter
    1.500 in
  • Knob Height
    0.475 in
  • Knob Colour
    Black
T Handle Knob - ; ;

KSN8----T0--5--

Price Range
$1.41 - $0.65

Stock Levels
Request the lead time here
Attributes
  • Knob Height
    0.480 in
  • Knob Colour
    Black
  • Knob Material
    Acetal
  • Thread Type
    Male
Wing Knob - Knob Diameter 38.1 mm | 1.500 in; Compatible Thread Sizes M6; Knob Height 16 mm | 0.630 in

KSM6----T3--5--

Price Range
$2.07 - $0.95

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.630 in
  • Hub Height
    0.409 in
  • Knob Diameter
    1.500 in
  • Knob Height
    0.410 in
  • Knob Colour
    Black
Knurled Knob - Knob Diameter 8 mm | 0.313 in; Compatible Thread Sizes #4; Knob Height 4.8 mm | 0.190 in

KSN4----N1--5--

Price Range
$0.45 - $0.20

Stock Levels
Request the lead time here
Attributes
  • Knob Colour
    Black
  • Knob Material
    Acetal
  • Thread Type
    Male
Knurled Knob - Knob Diameter 9.5 mm | 0.375 in; Compatible Thread Sizes M3; Knob Height 5.8 mm | 0.230 in

KSM3----N2--5--

Price Range
$0.53 - $0.26

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.360 in
  • Hub Height
    0.060 in
  • Knob Diameter
    0.375 in
  • Knob Height
    0.230 in
  • Knob Colour
    Black
N/A - Knob Diameter 19.1 mm | 0.750 in; Compatible Thread Sizes 1/4; Knob Height 7.9 mm | 0.310 in

KS4X----N5--5--

Price Range
$1.07 - $0.50

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.520 in
  • Hub Height
    0.140 in
  • Knob Diameter
    0.750 in
  • Knob Height
    0.310 in
  • Knob Colour
    Black
N/A - Knob Diameter 25.4 mm | 1.000 in; Compatible Thread Sizes 5/16; Knob Height 9.7 mm | 0.380 in

KS5X----N6--5--

Price Range
$1.43 - $0.65

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.590 in
  • Hub Height
    0.100 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.380 in
  • Knob Colour
    Black
N/A - Knob Diameter 44.5 mm | 1.750 in; Compatible Thread Sizes10-3210-24; Knob Height 26.9 mm | 1.060 in

KNH10HEX3P4----

Price Range
$2.39 - $1.10

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.750 in
  • Hub Height
    0.490 in
  • Knob Diameter
    1.750 in
  • Knob Height
    1.060 in
  • Knob Colour
    Black
3 Arm Knob - Knob Diameter 50.8 mm | 2.000 in; Compatible Thread Sizes 5/16-185/16-24; Knob Height 27.7 mm | 1.090 in

KNH2-HEXRT5----

Price Range
$3.02 - $1.38

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.752 in
  • Hub Height
    0.490 in
  • Knob Diameter
    2.000 in
  • Knob Height
    1.090 in
  • Knob Colour
    Black
N/A - Knob Diameter 44.5 mm | 1.750 in; Compatible Thread Sizes 1/4-201/4-28; Knob Height 26.4 mm | 1.040 in

KNH1-HEX4P4----

Price Range
$2.40 - $1.10

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.750 in
  • Hub Height
    0.540 in
  • Knob Diameter
    1.750 in
  • Knob Height
    1.040 in
  • Knob Colour
    Black
N/A - Knob Diameter 44.5 mm | 1.750 in; Compatible Thread Sizes 3/8-163/8-24; Knob Height 31.8 mm | 1.250 in

KNH3-HEX5S3A---

Price Range
$2.46 - $1.13

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.880 in
  • Hub Height
    0.750 in
  • Knob Diameter
    1.750 in
  • Knob Height
    1.250 in
  • Knob Colour
    Black
N/A - Knob Diameter 35.1 mm | 1.380 in; Compatible Thread Sizes 5/16-185/16-24; Knob Height 29.2 mm | 1.150 in

KNH2-HEX5S2----

Price Range
$1.94 - $0.89

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.850 in
  • Hub Height
    0.700 in
  • Knob Diameter
    1.380 in
  • Knob Height
    1.150 in
  • Knob Colour
    Black
Star Knob - Knob Diameter 57.2 mm | 2.250 in; Compatible Thread Sizes M6; Knob Height 24.9 mm | 0.980 in

KNH4-HEX5SA----

Price Range
$3.08 - $1.41

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.990 in
  • Hub Height
    0.470 in
  • Knob Diameter
    2.250 in
  • Knob Height
    0.980 in
  • Knob Colour
    Black
Star Knob - Knob Diameter 60.5 mm | 2.380 in; Compatible Thread Sizes M6; Knob Height 31.2 mm | 1.230 in

KNH4-HEXF6-----

Price Range
$3.54 - $1.64

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    1.250 in
  • Hub Height
    0.620 in
  • Knob Diameter
    2.380 in
  • Knob Height
    1.230 in
  • Knob Colour
    Black
Star Knob - Knob Diameter 60.5 mm | 2.380 in; Compatible Thread Sizes M12; Knob Height 31.2 mm | 1.230 in

KNH8-HEXF6-----

Price Range
$3.62 - $1.67

Stock Levels
244 In stock
Attributes
  • Hub Diameter
    1.250 in
  • Hub Height
    0.620 in
  • Knob Diameter
    2.380 in
  • Knob Height
    1.230 in
  • Knob Colour
    Black
Wing Knob - Knob Diameter 31.8 mm | 1.250 in; Compatible Thread Sizes 1/4-201/4-28; Knob Height 21.1 mm | 0.830 in

KNH1-HEXTH1----

Price Range
$1.89 - $0.87

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.63 in
  • Hub Height
    0.200 in
  • Knob Diameter
    1.250 in
  • Knob Height
    0.830 in
  • Knob Colour
    Black
N/A - Knob Diameter 31.8 mm | 1.250 in; Compatible Thread Sizes 10-3210-24; Knob Height 21.1 mm | 0.830 in

KNH10HEXTH1----

Price Range
$1.88 - $0.87

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.630 in
  • Hub Height
    0.200 in
  • Knob Diameter
    1.250 in
  • Knob Height
    0.830 in
  • Knob Colour
    Black
N/A - Knob Diameter 38.1 mm | 1.500 in; Compatible Thread Sizes 3/8; Knob Height 9.5 mm | 0.375 in

KS6X----O3--5--

Price Range
$2.12 - $0.96

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.375 in
  • Hub Height
    0.780 in
  • Knob Diameter
    1.500 in
  • Knob Height
    0.375 in
  • Knob Colour
    Black