Self-Assembly Knobs are designed without internal fasteners and allow for a wide range of threaded male and female insert options and come in a wide range of styles to suit any application. These press-fit knobs allow flexibility across standard hardware and socket head screws.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Knob Diameter | Thread Size | Insert Type | Insert Material | Knob Material | View | |
---|---|---|---|---|---|---|---|---|
$1.08 - $2.37 | Request the lead time here |
1.750 in
44.5 mm
|
|
|
|
PP
|
||
$1.37 - $2.97 | Request the lead time here |
2.250 in
57.2 mm
|
|
|
|
PP
|
||
$1.38 - $2.99 | Request the lead time here |
|
M8
|
|
|
PP
|
||
$0.93 - $2.01 | Request the lead time here |
|
M6
|
|
|
PP
|
||
$1.19 - $2.58 | Request the lead time here |
|
M10
|
|
|
PP
|
||
$1.58 - $3.42 | Request the lead time here |
|
M6
|
|
|
PP
|
||
$1.61 - $3.50 | Request the lead time here |
|
M12
|
|
|
PP
|
||
$0.84 - $1.83 | Request the lead time here |
1.250 in
31.8 mm
|
|
|
|
Polypropylene
|
||
$0.3696 - $0.507 | 8500 In stock |
0.654 in
16.6 mm
|
|
|
|
Acetal
|
||
$0.3696 - $0.507 | 1000 In stock |
0.752 in
19.1 mm
|
|
|
|
Acetal
|
||
$0.2462 - $0.3377 | 2970 In stock |
0.312 in
7.9 mm
|
|
|
|
Acetal
|
||
$0.2462 - $0.3377 | 3000 In stock |
0.500 in
12.7 mm
|
|
|
|
Acetal
|
||
$0.3698 - $0.5072 | 500 In stock |
0.656 in
16.7 mm
|
|
|
|
Acetal
|
||
$0.5541 - $0.7602 | 500 In stock |
1.000 in
25.4 mm
|
|
|
|
Acetal
|
||
$0.2735 - $0.375 | 1000 In stock |
0.5 in
12.7 mm
|
|
|
|
Acetal
|
||
$0.3696 - $0.507 | 500 In stock |
0.654 in
16.6 mm
|
|
|
|
Acetal
|
||
$0.2462 - $0.3377 | 24000 In stock |
0.313 in
8 mm
|
|
|
|
Acetal
|
||
$0.2462 - $0.3377 | 30000 In stock |
0.375 in
9.5 mm
|
|
|
|
Acetal
|
||
$0.2462 - $0.3377 | 2000 In stock |
0.500 in
12.7 mm
|
|
|
|
Acetal
|
||
$0.5541 - $0.7602 | 2000 In stock |
1.000 in
25.4 mm
|
|
|
|
Acetal
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.