Hex Socket Head Screws are offered in a variety of standard imperial and metric sizes as a replacement to all metal screw. They are a lightweight, vibration, chemical, electrical and corrosion resistant option.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Material | Compatible Hex Key Size | Thread Length | Drive Type | View | |
---|---|---|---|---|---|---|---|---|
$0.0504 - $0.0587 | 23000 In stock |
#4-40
|
PA
|
0.051 in
1.3 mm
|
0.252 in
6.4 mm
|
Hexagonal Drive
|
||
$0.0528 - $0.0614 | 4000 In stock |
#4-40
|
PA
|
0.051 in
1.3 mm
|
0.752 in
19.1 mm
|
Hexagonal Drive
|
||
$0.0584 - $0.0681 | 2000 In stock |
#4-40
|
PA
|
0.051 in
1.3 mm
|
1.187 in
30.1 mm
|
Hexagonal Drive
|
||
$0.0512 - $0.06 | 10000 In stock |
#4-40
|
PA
|
0.051 in
1.3 mm
|
0.374 in
9.5 mm
|
Hexagonal Drive
|
||
$0.0545 - $0.0635 | Request the lead time here |
#6-32
|
PA
|
0.063 in
1.6 mm
|
0.157 in
4.0 mm
|
Hexagonal Drive
|
||
$0.0528 - $0.0614 | 19000 In stock |
#6-32
|
PA
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
Hexagonal Drive
|
||
$0.054 - $0.0632 | 2000 In stock |
#6-32
|
PA
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
Hexagonal Drive
|
||
$0.0549 - $0.0642 | 14000 In stock |
#6-32
|
PA
|
0.063 in
1.6 mm
|
0.752 in
19.1 mm
|
Hexagonal Drive
|
||
$0.056 - $0.065 | 2000 In stock |
#6-32
|
PA
|
0.063 in
1.6 mm
|
1.252 in
31.8 mm
|
Hexagonal Drive
|
||
$0.0633 - $0.0735 | Request the lead time here |
#6-32
|
PA
|
0.063 in
1.6 mm
|
1.874 in
47.6 mm
|
Hexagonal Drive
|
||
$0.0561 - $0.0653 | Request the lead time here |
#6-40
|
PA
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
Hexagonal Drive
|
||
$0.0364 - $0.0483 | Request the lead time here |
#8-32
|
Nylon
|
0.078 in
2 mm
|
0.250 in
6.4 mm
|
Hex Socket Drive
|
||
$0.056 - $0.065 | 3000 In stock |
#8-32
|
PA
|
0.079 in
2 mm
|
0.437 in
11.1 mm
|
Hexagonal Drive
|
||
$0.0567 - $0.0663 | Request the lead time here |
#8-32
|
PA
|
0.079 in
2 mm
|
0.874 in
22.2 mm
|
Hexagonal Drive
|
||
$0.0618 - $0.0722 | Request the lead time here |
#8-32
|
PA
|
0.079 in
2 mm
|
1.374 in
34.9 mm
|
Hexagonal Drive
|
||
$0.0639 - $0.0746 | Request the lead time here |
#8-32
|
PA
|
0.079 in
2 mm
|
2 in
50.8 mm
|
Hexagonal Drive
|
||
$0.0603 - $0.0704 | 6000 In stock |
#10-24
|
Nylon
|
0.094 in
2.4 mm
|
0.250 in
6.4 mm
|
Hex Socket Drive
|
||
$0.062 - $0.0723 | Request the lead time here |
#10-24
|
Nylon
|
0.094 in
2.4 mm
|
0.625 in
15.9 mm
|
Hex Socket Drive
|
||
$0.0647 - $0.0755 | 1000 In stock |
#10-24
|
Nylon
|
0.094 in
2.4 mm
|
1.500 in
38.1 mm
|
Hex Socket Drive
|
||
011032T031 | $0.0606 - $0.0707 | 3000 In stock |
#10-32
|
Nylon
|
0.094 in
2.4 mm
|
0.313 in
8 mm
|
Hex Socket Drive
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.