Menu Search

Sheet Edge Insert - Thread Size M6; Panel Thickness Range 1.3 - 2.4 mm | 0.050 - 0.095 in;Black; PA

Sheet Edge Insert provides strong threads in metal sheets that are too thin to be tapped. The insert fastens to the edges of thin sheets. They can be easily removed by pinching the spring legs and rotating. Internal thread requires a screwdriver for installation.
Item code:

SEI-5

5000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.675
5000 - 9999 $0.536
10000 - 24999 $0.4616
25000 - 49999 $0.4094
50000 - 99999 $0.3549
100000 + $0.32
Standard pack: 1000

Order in multiple of 1000

Total price:

$675.00

1000 x $0.675

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Nylon 6/6
Hole Configuration 2
Material PA
Material Flammability Standard UL94 V-2
Material Type RMS-01

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us