Sheet Metal plugs are an economical snap-in plug that provide an attractive finish and a secure fit for entry holes in sheet metal. Parts come in two styles, flat head or recessed head.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Overall Diameter | Head Height | Compatible Panel Thickness Range | View | |
---|---|---|---|---|---|---|---|
$0.2355 - $2.775 | 1902 In stock |
1.313 in
33.4 mm
|
1.688 in
42.9 mm
|
0.094 in
2.4 mm
|
0.110 in
2.8 mm
|
||
$0.8909 - $10.0278 | Request the lead time here |
2.625 in
66.7 mm
|
3.125 in
79.4 mm
|
0.094 in
2.4 mm
|
0.110 in
2.8 mm
|
||
$1.0892 - $12.8727 | 500 In stock |
3.500 in
88.9 mm
|
3.875 in
98.4 mm
|
0.094 in
2.4 mm
|
0.110 in
2.8 mm
|
||
$0.0752 - $0.8886 | 5428 In stock |
0.438 in
11.1 mm
|
0.688 in
17.5 mm
|
0.094 in
2.4 mm
|
0.110 in
2.8 mm
|
||
$0.2682 - $3.1952 | 4000 In stock |
0.375 in
9.5 mm
|
0.740 in
18.8 mm
|
0.370 in
9.4 mm
|
0.065 in
1.7 mm
|
||
$0.1527 - $1.8038 | 4896 In stock |
1.750 in
44.5 mm
|
2.125 in
54 mm
|
0.200 in
5.1 mm
|
0.190 in
4.8 mm
|
||
$0.0995 - $1.1777 | 5050 In stock |
1.000 in
25.4 mm
|
1.377 in
35 mm
|
0.096 in
2.4 mm
|
0.150 in
3.8 mm
|
||
$0.1296 - $1.5345 | 4913 In stock |
0.875 in
22.2 mm
|
1.250 in
31.8 mm
|
0.190 in
4.8 mm
|
0.180 in
4.6 mm
|
||
$0.0503 - $0.5948 | 2596 In stock |
0.500 in
12.7 mm
|
0.875 in
22.2 mm
|
0.094 in
2.4 mm
|
0.075 in
1.9 mm
|
||
$0.2246 - $2.5187 | 5543 In stock |
1.125 in
28.6 mm
|
1.500 in
38.1 mm
|
0.094 in
2.4 mm
|
0.110 in
2.8 mm
|
||
$0.143 - $1.6908 | 20700 In stock |
0.937 in
23.8 mm
|
1.251 in
31.8 mm
|
0.094 in
2.4 mm
|
0.110 in
2.8 mm
|
||
$0.8304 - $9.8412 | 1785 In stock |
2.125 in
54 mm
|
2.500 in
63.5 mm
|
0.094 in
2.4 mm
|
0.110 in
2.8 mm
|
||
$0.0503 - $0.5948 | 5942 In stock |
0.375 in
9.5 mm
|
0.730 in
18.5 mm
|
0.094 in
2.4 mm
|
0.110 in
2.8 mm
|
||
$0.0614 - $0.7278 | 23818 In stock |
0.625 in
15.9 mm
|
0.813 in
20.7 mm
|
0.094 in
2.4 mm
|
0.075 in
1.9 mm
|
||
$0.3009 - $3.5681 | 228 In stock |
0.750 in
19.1 mm
|
1.120 in
28.4 mm
|
0.760 in
19.3 mm
|
0.094 in
2.4 mm
|
||
$0.1277 - $1.5974 | 5612 In stock |
1.250 in
31.8 mm
|
1.615 in
41 mm
|
0.120 in
3 mm
|
0.120 in
3 mm
|
||
$0.1716 - $0.6017 | 1954 In stock |
1.875 in
47.6 mm
|
2.250 in
57.2 mm
|
0.200 in
5.1 mm
|
0.190 in
4.8 mm
|
||
$0.9468 - $6.2732 | 2091 In stock |
3.000 in
76.2 mm
|
3.500 in
88.9 mm
|
0.200 in
5.1 mm
|
0.190 in
4.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.