Quantity | Unit price |
---|---|
500 - 4999 | $0.0705 |
5000 - 9999 | $0.0635 |
10000 - 24999 | $0.0572 |
25000 + | $0.0515 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Height | 6.3 mm |
---|---|
Base Height | 0.248 in |
Base Outside Diameter | 7.9 mm |
Base Outside Diameter | 0.311 in |
Flange Height | 1.5 mm |
Flange Height | 0.059 in |
Flange Outside Diameter | 13.0 mm |
Flange Outside Diameter | 0.512 in |
Inside Diameter | 6.6 mm |
Inside Diameter | 0.26 in |
Thickness | 6.4 mm |
Thickness | 0.252 in |
Full Material | Polyamide |
Colour | Natural |
Compatible Screw Sizes (All) | 1/4. M6 |
Washer Type | Shoulder Washer |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue