Quantity | Unit price |
---|---|
1000 - 4999 | $0.0576 |
5000 - 9999 | $0.0519 |
10000 - 24999 | $0.0467 |
25000 - 49999 | $0.042 |
50000 + | $0.0378 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Height | 7.0 mm |
---|---|
Base Height | 0.276 in |
Base Outside Diameter | 6.0 mm |
Base Outside Diameter | 0.236 in |
Flange Height | 1.5 mm |
Flange Height | 0.059 in |
Flange Outside Diameter | 8.4 mm |
Flange Outside Diameter | 0.331 in |
Inside Diameter | 4.1 mm |
Inside Diameter | 0.161 in |
Thickness | 7.0 mm |
Thickness | 0.276 in |
Full Material | Polyamide |
Colour | Natural |
Compatible Screw Sizes (All) | M4 |
Washer Type | Shoulder Washer |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.