Quantity | Unit price |
---|---|
1000 - 4999 | $0.042 |
5000 - 9999 | $0.0378 |
10000 - 24999 | $0.0341 |
25000 + | $0.0306 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Height | 0.8 mm |
---|---|
Base Height | 0.031 in |
Base Outside Diameter | 3.5 mm |
Base Outside Diameter | 0.138 in |
Flange Height | 0.8 mm |
Flange Height | 0.031 in |
Flange Outside Diameter | 5.0 mm |
Flange Outside Diameter | 0.197 in |
Inside Diameter | 2.9 mm |
Inside Diameter | 0.114 in |
Thickness | 1.6 mm |
Thickness | 0.063 in |
Full Material | Polyamide |
Colour | Natural |
Compatible Screw Sizes (All) | #4. M2.5 |
Washer Type | Shoulder Washer |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue