Quantity | Unit price |
---|---|
1000 - 4999 | $0.0743 |
5000 - 9999 | $0.0669 |
10000 - 24999 | $0.0602 |
25000 + | $0.0542 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Height | 0.8 mm |
---|---|
Base Height | 0.031 in |
Base Outside Diameter | 7.8 mm |
Base Outside Diameter | 0.308 in |
Flange Height | 1.6 mm |
Flange Height | 0.062 in |
Flange Outside Diameter | 9.7 mm |
Flange Outside Diameter | 0.381 in |
Inside Diameter | 5 mm |
Inside Diameter | 0.196 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Full Material | Nylon 6/6 |
Colour | Natural |
Compatible Screw Sizes (All) | 10. M4 |
Washer Type | Standard Washer |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue