Quantity | Unit price |
---|---|
1000 - 4999 | $0.0527 |
5000 - 9999 | $0.0474 |
10000 - 24999 | $0.0428 |
25000 + | $0.0384 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Height | 6.0 mm |
---|---|
Base Height | 0.236 in |
Base Outside Diameter | 8.0 mm |
Base Outside Diameter | 0.315 in |
Flange Height | 2.0 mm |
Flange Height | 0.079 in |
Flange Outside Diameter | 12.1 mm |
Flange Outside Diameter | 0.476 in |
Inside Diameter | 6.1 mm |
Inside Diameter | 0.24 in |
Thickness | 6 mm |
Thickness | 0.236 in |
Full Material | Polyamide |
Colour | Natural |
Washer Type | Shoulder Washer |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue