Quantity | Unit price |
---|---|
500 - 4999 | $0.0752 |
5000 - 9999 | $0.0677 |
10000 - 24999 | $0.0609 |
25000 + | $0.0548 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Height | 11.1 mm |
---|---|
Base Height | 0.437 in |
Base Outside Diameter | 6.3 mm |
Base Outside Diameter | 0.248 in |
Flange Height | 3.1 mm |
Flange Height | 0.122 in |
Flange Outside Diameter | 12.7 mm |
Flange Outside Diameter | 0.5 in |
Inside Diameter | 4.2 mm |
Inside Diameter | 0.165 in |
Thickness | 3.20 mm |
Thickness | 0.126 in |
Full Material | Polyamide 66 |
Colour | Natural |
Compatible Screw Sizes (All) | #6 |
Washer Type | Shoulder Washer |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue