Quantity | Unit price |
---|---|
500 - 4999 | $0.0696 |
5000 - 9999 | $0.0627 |
10000 - 24999 | $0.0564 |
25000 + | $0.0507 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Height | 4.7 mm |
---|---|
Base Height | 0.187 in |
Base Outside Diameter | 7.2 mm |
Base Outside Diameter | 0.282 in |
Flange Height | 0.8 mm |
Flange Height | 0.031 in |
Flange Outside Diameter | 18.9 mm |
Flange Outside Diameter | 0.745 in |
Inside Diameter | 5.9 mm |
Inside Diameter | 0.234 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Full Material | Nylon 6/6 |
Colour | Natural |
Compatible Screw Sizes (All) | 12. M5 |
Washer Type | Standard Washer |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue