Quantity | Unit price |
---|---|
500 - 4999 | $0.0903 |
5000 - 9999 | $0.0813 |
10000 - 24999 | $0.0732 |
25000 + | $0.0659 |
Base Height | 3.2 mm |
---|---|
Base Height | 0.125 in |
Base Outside Diameter | 11.1 mm |
Base Outside Diameter | 0.437 in |
Flange Height | 1.6 mm |
Flange Height | 0.062 in |
Flange Outside Diameter | 17.6 mm |
Flange Outside Diameter | 0.693 in |
Inside Diameter | 8.3 mm |
Inside Diameter | 0.328 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Full Material | Nylon 6/6 |
Colour | Natural |
Compatible Screw Sizes (All) | 5/16. M8 |
Washer Type | Standard Washer |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.