Quantity | Unit price |
---|---|
500 - 4999 | $0.1574 |
5000 - 9999 | $0.1416 |
10000 - 24999 | $0.1274 |
25000 + | $0.1146 |
Base Height | 2.5 mm |
---|---|
Base Height | 0.100 in |
Base Outside Diameter | 16.6 mm |
Base Outside Diameter | 0.655 in |
Flange Height | 1.6 mm |
Flange Height | 0.062 in |
Flange Outside Diameter | 20.3 mm |
Flange Outside Diameter | 0.800 in |
Inside Diameter | 14.3 mm |
Inside Diameter | 0.563 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Full Material | Nylon 6/6 |
Colour | Natural |
Compatible Screw Sizes (All) | 1/2. M13 |
Washer Type | Standard Washer |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue