Menu Search

Natural PA Lock & Sealing Washer - 3.1 mm | 0.122 in; 7.0 mm | 0.276 in; Thickness 1.4 mm | 0.055 in; Compatible Screw Sizes #5M3

Round Shoulder washer made from natural Polyamide. It is designed to create interference on both the outside diameter of a hexagonal nut and the inside diameter of a bolt. It reduces friction and wear, preventing damage. It is a widely used product in a wide range of applications and industries. Material UL flame rated.
Item code:

16MLSW030070070

77000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.0461
5000 - 9999 $0.0414
10000 - 24999 $0.0374
25000 - 49999 $0.0336
50000 + $0.0302
Standard pack: 1000

Order in multiple of 1000

Total price:

$46.10

1000 x $0.0461

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Polyamide 66
Colour Natural
Washer Type Lock & Sealing Washer

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us