Quantity | Unit price |
---|---|
500 - 4999 | $0.0843 |
5000 - 9999 | $0.0759 |
10000 - 24999 | $0.0684 |
25000 - 49999 | $0.0615 |
50000 + | $0.0554 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Outside Diameter | 19.6 mm |
---|---|
Base Outside Diameter | 0.772 in |
Flange Height | 2.1 mm |
Flange Height | 0.083 in |
Flange Outside Diameter | 19.6 mm |
Flange Outside Diameter | 0.772 in |
Inside Diameter | 10.0 mm |
Inside Diameter | 0.394 in |
Thickness | 5.3 mm |
Thickness | 0.209 in |
Full Material | Polyamide |
Colour | Natural |
Compatible Screw Sizes (All) | M10. 3/8 |
Washer Type | Locking Shoulder Washer |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.