Quantity | Unit price |
---|---|
500 - 4999 | $0.0617 |
5000 - 9999 | $0.0554 |
10000 - 24999 | $0.05 |
25000 - 49999 | $0.0449 |
50000 + | $0.0404 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Outside Diameter | 19.0 mm |
---|---|
Base Outside Diameter | 0.748 in |
Flange Height | 2.5 mm |
Flange Height | 0.098 in |
Flange Outside Diameter | 19.0 mm |
Flange Outside Diameter | 0.748 in |
Inside Diameter | 12.2 mm |
Inside Diameter | 0.48 in |
Thickness | 4.5 mm |
Thickness | 0.177 in |
Full Material | Polyamide |
Colour | Natural |
Compatible Screw Sizes (All) | 1/4 |
Washer Type | Locking Shoulder Washer |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue