Quantity | Unit price |
---|---|
1 - 249 | $2.952 |
250 - 499 | $1.4885 |
500 - 2499 | $0.5954 |
2500 - 24999 | $0.2657 |
25000 + | $0.2505 |
Base Height | 3.6 mm |
---|---|
Base Height | 0.141 in |
Base Outside Diameter | 8.7 mm |
Base Outside Diameter | .343 in |
Flange Height | 3.6 mm |
Flange Height | 0.140 in |
Flange Outside Diameter | 22.2 mm |
Flange Outside Diameter | 0.875 in |
Inside Diameter | 4.8 mm |
Inside Diameter | 0.190 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Full Material | Nylon 6/6 |
Colour | Natural |
Compatible Screw Sizes (All) | 8. M4 |
Washer Type | Bushing Washer |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue