Quantity | Unit price |
---|---|
1 - 99 | $1.7528 |
100 - 199 | $0.8774 |
200 - 999 | $0.3517 |
1000 - 9999 | $0.156 |
10000 - 19999 | $0.1481 |
20000 - 29999 | $0.1403 |
30000 - 39999 | $0.1324 |
40000 + | $0.125 |
Base Height | 4.2 mm |
---|---|
Base Height | 0.165 in |
Base Outside Diameter | 11.2 mm |
Base Outside Diameter | 0.440 in |
Flange Height | 3.2 mm |
Flange Height | 0.125 in |
Flange Outside Diameter | 14 mm |
Flange Outside Diameter | 0.550 in |
Inside Diameter | 6.4 mm |
Inside Diameter | 0.253 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Full Material | Nylon 6/6 |
Colour | Natural |
Compatible Screw Sizes (All) | 1/4. M6 |
Washer Type | Bushing Washer |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.