Quantity | Unit price |
---|---|
1 - 599 | $6.152 |
600 - 1199 | $3.101 |
1200 - 5999 | $1.2332 |
6000 - 59999 | $0.5483 |
60000 + | $0.521 |
Base Height | 8 mm |
---|---|
Base Height | 0.313 in |
Base Outside Diameter | 8.1 mm |
Base Outside Diameter | 0.317 in |
Flange Height | 1.6 mm |
Flange Height | 0.062 in |
Flange Outside Diameter | 14.3 mm |
Flange Outside Diameter | 0.562 in |
Inside Diameter | 6.6 mm |
Inside Diameter | 0.258 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Full Material | Polyamide |
Colour | Natural |
Compatible Screw Sizes (All) | 1/4 |
Washer Type | Bushing Washer |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.