Quantity | Unit price |
---|---|
1 - 499 | $1.6229 |
500 - 999 | $0.8102 |
1000 - 4999 | $0.3261 |
5000 - 49999 | $0.144 |
50000 + | $0.137 |
Base Height | 9.8 mm |
---|---|
Base Height | 0.385 in |
Base Outside Diameter | 9.3 mm |
Base Outside Diameter | 0.365 in |
Flange Height | 1.7 mm |
Flange Height | 0.065 in |
Flange Outside Diameter | 14.4 mm |
Flange Outside Diameter | 0.568 in |
Inside Diameter | 8 mm |
Inside Diameter | 0.316 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Full Material | Polyamide |
Colour | Natural |
Compatible Screw Sizes (All) | 5/16 |
Washer Type | Bushing Washer |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.