Quantity | Unit price |
---|---|
1 - 299 | $2.2747 |
300 - 599 | $1.1431 |
600 - 2999 | $0.4568 |
3000 - 29999 | $0.2026 |
30000 - 59999 | $0.193 |
60000 - 89999 | $0.1831 |
90000 - 119999 | $0.173 |
120000 + | $0.162 |
Base Height | 9.1 mm |
---|---|
Base Height | 0.360 in |
Base Outside Diameter | 12.7 mm |
Base Outside Diameter | 0.500 in |
Flange Height | 3.2 mm |
Flange Height | 0.125 in |
Flange Outside Diameter | 19.1 mm |
Flange Outside Diameter | 0.750 in |
Inside Diameter | 9.7 mm |
Inside Diameter | 0.380 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Full Material | Nylon 6/6 |
Colour | Natural |
Compatible Screw Sizes (All) | 3/8. M9 |
Washer Type | Bushing Washer |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue