Quantity | Unit price |
---|---|
1 - 424 | $2.332 |
425 - 849 | $1.1641 |
850 - 4249 | $0.4645 |
4250 - 42499 | $0.2064 |
42500 - 84999 | $0.1968 |
85000 - 127999 | $0.186 |
128000 - 169999 | $0.1754 |
170000 + | $0.165 |
Base Height | 8 mm |
---|---|
Base Height | 0.313 in |
Base Outside Diameter | 22.2 mm |
Base Outside Diameter | 0.875 in |
Flange Height | 1.6 mm |
Flange Height | 0.062 in |
Flange Outside Diameter | 28.6 mm |
Flange Outside Diameter | 1.125 in |
Inside Diameter | 19.1 mm |
Inside Diameter | 0.750 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Full Material | Polyamide |
Colour | Natural |
Compatible Screw Sizes (All) | 3/4 |
Washer Type | Bushing Washer |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.