Quantity | Unit price |
---|---|
1 - 129 | $4.5893 |
130 - 259 | $2.2949 |
260 - 1299 | $0.9179 |
1300 - 12999 | $0.407 |
13000 + | $0.387 |
Base Height | 15.9 mm |
---|---|
Base Height | 0.625 in |
Base Outside Diameter | 31.8 mm |
Base Outside Diameter | 1.250 in |
Flange Height | 5.2 mm |
Flange Height | 0.203 in |
Flange Outside Diameter | 33.7 mm |
Flange Outside Diameter | 1.328 in |
Inside Diameter | 25.4 mm |
Inside Diameter | 1.000 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Full Material | Nylon 6/6 |
Colour | Natural |
Compatible Screw Sizes (All) | 1/4. M6 |
Washer Type | Bushing Washer |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue