Quantity | Unit price |
---|---|
1 - 99 | $16.5141 |
100 - 199 | $8.2454 |
200 - 999 | $3.3077 |
1000 - 9999 | $1.4673 |
10000 + | $1.3938 |
Base Height | 27 mm |
---|---|
Base Height | 1.063 in |
Base Outside Diameter | 30 mm |
Base Outside Diameter | 1.181 in |
Flange Height | 3 mm |
Flange Height | 0.118 in |
Flange Outside Diameter | 37 mm |
Flange Outside Diameter | 1.457 in |
Inside Diameter | 25 mm |
Inside Diameter | 0.984 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Full Material | Nylon 6/6 |
Colour | Natural |
Compatible Screw Sizes (All) | M12 |
Washer Type | Bushing Washer |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue