Quantity | Unit price |
---|---|
1000 - 4999 | $0.299 |
5000 - 9999 | $0.2364 |
10000 - 24999 | $0.2037 |
25000 + | $0.1848 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Height | 2.1 mm |
---|---|
Base Height | 0.083 in |
Base Outside Diameter | 3.6 mm |
Base Outside Diameter | 0.142 in |
Flange Height | 1.2 mm |
Flange Height | 0.047 in |
Flange Outside Diameter | 6.4 mm |
Flange Outside Diameter | 0.252 in |
Inside Diameter | 2.9 mm |
Inside Diameter | 0.114 in |
Thickness | 3.3 mm |
Thickness | 0.13 in |
Full Material | Polyamide |
Colour | Natural |
Compatible Screw Sizes (All) | #4. M2.5 |
Washer Type | Insulator Washer |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.