Quantity | Unit price |
---|---|
1000 - 4999 | $0.2274 |
5000 - 9999 | $0.18 |
10000 - 24999 | $0.155 |
25000 - 49999 | $0.1407 |
50000 - 99999 | $0.1223 |
100000 + | $0.1101 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Height | 12.7 mm |
---|---|
Base Height | 0.5 in |
Base Outside Diameter | 4.3 mm |
Base Outside Diameter | 0.169 in |
Flange Height | 1.2 mm |
Flange Height | 0.047 in |
Flange Outside Diameter | 7.4 mm |
Flange Outside Diameter | 0.291 in |
Inside Diameter | 3.6 mm |
Inside Diameter | 0.142 in |
Thickness | 12.7 mm |
Thickness | 0.5 in |
Full Material | Polyamide |
Colour | Natural |
Compatible Screw Sizes (All) | #6. M3.5 |
Washer Type | Insulator Washer |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue