Menu Search

SHR Clips

In stock

Shoulder SHR Clips are innovative fastening solutions that offer secure and efficient attachment in various applications. These clips feature a unique design with a shoulder that provides increased stability and reliability. Made from high-quality materials such as stainless steel or plastic, Shoulder SHR Clips offer exceptional strength, durability, and resistance to corrosion. The design of these clips allows for easy installation and removal, making them a versatile choice for a wide range of applications.

One of the main characteristics of Shoulder SHR Clips is their secure attachment. The shoulder design ensures a tight grip on the desired surface, preventing slippage or detachment. This feature makes them ideal for applications that require a strong and reliable connection, such as securing cables, hoses, or wires. Additionally, Shoulder SHR Clips have a flexible and adjustable design, allowing for easy installation and removal without the need for additional tools. This versatility makes them suitable for applications that require frequent adjustments or maintenance.

  • Material: PA, Nylon
  • Colour: Black
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Base Width Compatible Panel Thickness Range Base Length View
$0.4362 - $0.9885 Request the lead time here
0.252 in
0.031 - 0.079 in
$0.4718 - $1.0448 Request the lead time here
0.031 - 0.079 in
$1.1543 - $2.6505 Request the lead time here
1 in
0.866 in
$0.4652 - $1.0544 1000 In stock
1 in
0.866 in
SHR-20/25 Clip - Style - 1; Snap Lock; 25.0 mm; PA; Black

SHR-C1

Price Range
$0.9885 - $0.4362

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    0.787 - 0.984 in
  • Compatible Hole Diameter
    0.252 in
  • Compatible Panel Thickness Range
    0.031 - 0.079 in
  • Maximum Compatible Cable Diameter
    0.984 in
  • Maximum Compatible Panel Thickness
    0.079 in
SHR-20/25 Clip - Style - 3; Snap Lock; 25.0 mm; PA; Black

SHR-C4

Price Range
$1.0448 - $0.4718

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    0.787 - 0.984 in
  • Compatible Panel Thickness Range
    0.031 - 0.079 in
  • Maximum Compatible Cable Diameter
    0.984 in
  • Maximum Compatible Panel Thickness
    0.079 in
  • Maximum Operating Temperature
    185 °F
SHR-20/25 Clip - Style - 2; Adhesive Tape; 25.0 mm; PA; Black

SHR-C3

Price Range
$2.6505 - $1.1543

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.866 in
  • Base Width
    1 in
  • Compatible Cable Diameter Range
    0.787 - 0.984 in
  • Maximum Compatible Cable Diameter
    0.984 in
  • Maximum Operating Temperature
    185 °F
SHR-20/25 Clip - Style - 2; Screw M4; 25.0 mm; PA; Black

SHR-C2

Price Range
$1.0544 - $0.4652

Stock Levels
1000 In stock
Attributes
  • Base Length
    0.866 in
  • Base Width
    1 in
  • Compatible Cable Diameter Range
    0.787 - 0.984 in
  • Maximum Compatible Cable Diameter
    0.984 in
  • Maximum Operating Temperature
    185 °F