Shoulder SHR Clips are innovative fastening solutions that offer secure and efficient attachment in various applications. These clips feature a unique design with a shoulder that provides increased stability and reliability. Made from high-quality materials such as stainless steel or plastic, Shoulder SHR Clips offer exceptional strength, durability, and resistance to corrosion. The design of these clips allows for easy installation and removal, making them a versatile choice for a wide range of applications.
One of the main characteristics of Shoulder SHR Clips is their secure attachment. The shoulder design ensures a tight grip on the desired surface, preventing slippage or detachment. This feature makes them ideal for applications that require a strong and reliable connection, such as securing cables, hoses, or wires. Additionally, Shoulder SHR Clips have a flexible and adjustable design, allowing for easy installation and removal without the need for additional tools. This versatility makes them suitable for applications that require frequent adjustments or maintenance.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Compatible Hole Diameter | Base Width | Compatible Panel Thickness Range | Base Length | View |
---|---|---|---|---|---|---|---|
$0.4481 - $1.0152 | Request the lead time here |
0.252 in
6.4 mm
|
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
|
||
$0.4845 - $1.073 | Request the lead time here |
|
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
|
||
$1.1855 - $2.7221 | Request the lead time here |
|
1 in
25.4 mm
|
|
0.866 in
22 mm
|
||
$0.4778 - $1.0829 | Request the lead time here |
|
1 in
25.4 mm
|
|
0.866 in
22 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.