Menu Search

Installation tool - Maximum Cable Bundle Diameter - 16.0 mm | 0.63 in; Orange;White; 25% GF;PP;Polyacetal

Organize your cables with this handy and easy to use organizing tool. Tool available in bulk packages of 100/box
Item code:

CAT-15-PP-BU

27 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $403.30
10 - 24 $387.20
25 + $372.20
Standard pack: 100

Order in multiple of 100

Total price:

$403.30

1 x $403.30

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Orange;White
For Use With SHR-15-6NB;SHR-15-6V0B;SHR-15-PPB
Full Material 25% Glass Fiber;Polypropylene;Polyacetal
Material 25% GF;PP;Polyacetal
Package Quantity 100

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us