| Quantity | Unit price |
|---|---|
| 1 - 9 | $34.90 |
| 10 + | $30.60 |
| Overall Length | 3.15 in |
|---|---|
| Overall Length | 80.0 mm |
| Overall Thickness | 0.787 in |
| Overall Thickness | 20.0 mm |
| Overall Width | 0.787 in |
| Overall Width | 20.0 mm |
| Body Material | Brass |
| Colour | Silver |
| Finish | Chrome Plated |
| Full Material | Brass |
| Hinge Type | Side Mount Hinge |
| Includes | Fasteners included |
| Material | Brass |
| Mounting Method | Supplied Fasteners |
| Mounting Orientation | Universal |
| Pin Material | Stainless Steel |
| Removability | Fixed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue