Menu Search

Side Pull Plugs

In stock

Side pull plugs are a type of plug that is inserted into a hole and pulled to one side to remove. Designed to protect apertures or cavities during production, storage, and transportation against dust, dirt, damage, moisture, acid, and corrosion.

The side pull tab is designed for quick and easy removal and provides additional help to remove the part from a tight fit. Two materials are offered: PE for basic protection needs and TPR to protect threaded. It can withstand temperatures from -40F to 275F (-40C to 135C). Used in various applications, including machinery, electronics, automotive, and HVAC systems.

  • Material: TPR, Low Density Polyethylene, LDPE
  • Colour: Natural, Blue, Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
52 results
Product SKUs information
Item Code Price range Availability Colour Material Minimum Overall Diameter Maximum Overall Diameter View
$0.2748 - $3.4287 Request the lead time here
Black
TPR
0.843 in
0.843 in
$0.0638 - $0.7541 11889 In stock
Blue
PE-LD
0.580 in
0.668 in
$0.0746 - $0.8858 138186 In stock
Blue
Low Density Polyethylene
0.802 in
0.912 in
$0.0963 - $1.2035 2850 In stock
Blue
Low Density Polyethylene
0.964 in
1.090 in
$0.2408 - $2.8613 400 In stock
Blue
PE-LD
1.233 in
1.360 in
$0.3045 - $3.792 3742 In stock
Blue
Low Density Polyethylene
1.800 in
1.825 in
$0.2909 - $3.6333 1740 In stock
Blue
Low Density Polyethylene
2.231 in
2.261 in
$0.134 - $1.5843 14000 In stock
Natural
TPE
0.236 in
0.315 in
$0.2585 - $3.0585 5175 In stock
Natural
TPE
0.413 in
0.492 in
$0.3059 - $3.6234 4504 In stock
Natural
TPE
0.559 in
0.799 in
$0.4398 - $5.2074 5033 In stock
Natural
TPE
0.748 in
0.846 in
$0.4782 - $5.6612 3900 In stock
Natural
TPE
1.142 in
1.24 in
  • of 3
Side Pull Tab Plug - Overall Diameter 21.4 mm | .843 mm | .843 in ; Overall Height 12 mm | 0.472 in

MPP75A

Price Range
$3.4287 - $0.2748

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Fitting Style
    Side Pull
  • Overall Height
    0.472 in
  • Minimum Overall Diameter
    0.843 in
Side Pull Tab Plug - Overall Diameter 17 mm | .668 mm | .668 in ; Overall Height 13.5 mm | 0.530 in

P18A

Price Range
$0.7541 - $0.0638

Stock Levels
11889 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Side Pull
  • Overall Height
    0.530 in
  • Minimum Overall Diameter
    0.580 in
Side Pull Tab Plug - Overall Diameter 23.2 mm | .912 mm | .912 in ; Overall Height 16.5 mm | 0.650 in

P26A

Price Range
$0.8858 - $0.0746

Stock Levels
138186 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Side Pull
  • Overall Height
    0.650 in
  • Minimum Overall Diameter
    0.802 in
Side Pull Tab Plug - Overall Diameter 27.7 mm | 1.090 mm | 1.090 in ; Overall Height 19.8 mm | 0.780 in

P40A

Price Range
$1.2035 - $0.0963

Stock Levels
2850 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Side Pull
  • Overall Height
    0.780 in
  • Minimum Overall Diameter
    0.964 in
Side Pull Tab Plug - Overall Diameter 34.5 mm | 1.360 mm | 1.360 in ; Overall Height 21.3 mm | 0.840 in

P46A

Price Range
$2.8613 - $0.2408

Stock Levels
400 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Side Pull
  • Overall Height
    0.840 in
  • Minimum Overall Diameter
    1.233 in
Side Pull Tab Plug - Overall Diameter 46.4 mm | 1.825 mm | 1.825 in ; Overall Height 12.7 mm | 0.500 in

P59A

Price Range
$3.792 - $0.3045

Stock Levels
3742 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Side Pull
  • Overall Height
    0.500 in
  • Minimum Overall Diameter
    1.800 in
Side Pull Tab Plug - Overall Diameter 57.4 mm | 2.261 mm | 2.261 in ; Overall Height 12.7 mm | 0.500 in

P68A

Price Range
$3.6333 - $0.2909

Stock Levels
1740 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Side Pull
  • Overall Height
    0.500 in
  • Minimum Overall Diameter
    2.231 in
Side Pull Plug - Overall Diameter 8.0 mm | 0.315 in; TPE; Natural

494298

Price Range
$1.5843 - $0.134

Stock Levels
14000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Fitting Style
    Side Pull
  • Minimum Overall Diameter
    0.236 in
  • Maximum Overall Diameter
    0.315 in
Side Pull Plug - Overall Diameter 12.5 mm | 0.492 in ;

494302

Price Range
$3.0585 - $0.2585

Stock Levels
5175 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Fitting Style
    Side Pull
  • Minimum Overall Diameter
    0.413 in
  • Maximum Overall Diameter
    0.492 in
Side Pull Plug - Overall Diameter 20.3 mm | 0.799 in ;

494306

Price Range
$3.6234 - $0.3059

Stock Levels
4504 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Fitting Style
    Side Pull
  • Minimum Overall Diameter
    0.559 in
  • Maximum Overall Diameter
    0.799 in
Side Pull Plug - Overall Diameter 21.5 mm | 0.846 in ;

494310

Price Range
$5.2074 - $0.4398

Stock Levels
5033 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Fitting Style
    Side Pull
  • Minimum Overall Diameter
    0.748 in
  • Maximum Overall Diameter
    0.846 in
Side Pull Plug - Overall Diameter 31.5 mm | 1.24 in ;

494314

Price Range
$5.6612 - $0.4782

Stock Levels
3900 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Fitting Style
    Side Pull
  • Minimum Overall Diameter
    1.142 in
  • Maximum Overall Diameter
    1.24 in