Menu Search

Slide Latch - Minimum Panel Thickness - 0.8 mm | 0.031 in ; Maximum Panel Thickness - 1.2 mm | 0.047 in ; Colour: Black ; Latch Type: Slam Action Slide

Sliding latches offer an economical solution with a push to close action for securing your panel or door. These latches are a keyless design and come in standard ABS black
Item code:

47112

1250 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $0.70
10 + $0.70
Standard pack: 250

Order any quantity

Total price:

$0.70

1 x $0.70

Specifications

Imperial
Metric
SKU attributes
Maximum Panel Thickness 0.047 in
Minimum Panel Thickness 0.031 in
Panel Thickness Range 0.031 - 0.047 in
Colour Black
Key Type No Key

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us