Quantity | Unit price |
---|---|
1 - 9 | $251.70 |
10 - 24 | $181.30 |
25 + | $148.10 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 25.0 mm |
---|---|
Inside Diameter | 0.984 in |
Length Per Reel | 20.0 m |
Length Per Reel | 65.617 ft |
Colour | Black |
Material | PP |
Package Quantity | 20 |
Brand | Richco |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.