Quantity | Unit price |
---|---|
1000 - 4999 | $0.0896 |
5000 - 9999 | $0.0852 |
10000 - 24999 | $0.0813 |
25000 - 49999 | $0.0767 |
50000 + | $0.0675 |
Approximate Cable Holding Diameter | 15.9 mm |
---|---|
Approximate Cable Holding Diameter | 0.626 in |
Colour | Natural |
Full Material | Nylon 6/6 |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.