Closed Bushings are designed for the protection of wires, cables and tubing from the sharp edges of drilled and pulled holes in sheet metal.
The economical but durable material creates a smooth opening. Tough and heat resilient options are included in our range.
The closed bushing design features multiple locks that allow the bushing to positively snap into common panel thicknesses - making installation easy and effortless. Fingertip pressure installation means no tools are required.
Caters to a large selection of sizes with various inside diameter openings.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Approximate Cable Holding Diameter | Compatible Hole Diameter | View | |
---|---|---|---|---|---|
$0.0707 - $0.1077 | 58000 In stock |
|
|
||
$0.0707 - $0.1077 | 7000 In stock |
|
|
||
$0.1064 - $0.1622 | 5500 In stock |
|
|
||
$0.1547 - $0.2357 | 6000 In stock |
|
|
||
$0.1883 - $0.287 | 750 In stock |
|
|
||
$0.2343 - $0.3572 | 15000 In stock |
|
|
||
$0.1707 - $0.4118 | 5000 In stock |
0.437 in
11.1 mm
|
0.875 in
22.2 mm
|
||
$0.1064 - $0.1622 | 16500 In stock |
0.687 in
17.4 mm
|
0.875 in
22.2 mm
|
||
$0.1883 - $0.287 | 3750 In stock |
0.937 in
23.8 mm
|
1.187 in
30.1 mm
|
||
$0.2343 - $0.3572 | 4500 In stock |
1.125 in
28.6 mm
|
1.500 in
38.1 mm
|
||
$0.303 - $0.4619 | 76250 In stock |
|
|
||
$0.7209 - $1.0988 | 2000 In stock |
|
|
||
$1.5809 - $2.4095 | 1700 In stock |
|
|
||
$1.9235 - $2.9318 | 7600 In stock |
|
|
||
$0.1502 - $0.1989 | 5000 In stock |
0.562 in
14.3 mm
|
0.562 in
14.3 mm
|
||
$2.5334 - $6.1178 | Request the lead time here |
2.812 in
71.4 mm
|
3.375 in
85.7 mm
|
||
$3.0827 - $7.4442 | Request the lead time here |
3.460 in
87.9 mm
|
4.000 in
101.6 mm
|
||
$0.1064 - $0.1622 | 4000 In stock |
0.562 in
14.3 mm
|
0.875 in
22.2 mm
|
||
$0.303 - $0.4619 | 78250 In stock |
|
|
||
$1.4699 - $2.2404 | 900 In stock |
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.