Closed Bushings are designed for the protection of wires, cables and tubing from the sharp edges of drilled and pulled holes in sheet metal.
The economical but durable material creates a smooth opening. Tough and heat resilient options are included in our range.
The closed bushing design features multiple locks that allow the bushing to positively snap into common panel thicknesses - making installation easy and effortless. Fingertip pressure installation means no tools are required.
Caters to a large selection of sizes with various inside diameter openings.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Approximate Cable Holding Diameter | Compatible Hole Diameter | View | |
---|---|---|---|---|---|
$1.6059 - $2.4477 | 19600 In stock |
|
|
||
$0.0579 - $0.0767 | 32000 In stock |
|
|
||
$0.0743 - $0.0986 | Request the lead time here |
0.625 in
15.9 mm
|
0.781 in
19.8 mm
|
||
$0.0785 - $0.1041 | 2000 In stock |
0.187 in
4.7 mm
|
0.312 in
7.9 mm
|
||
$0.0584 - $0.077 | 7000 In stock |
|
|
||
$0.0711 - $0.0945 | 33000 In stock |
0.125 in
3.2 mm
|
0.250 in
6.4 mm
|
||
$0.0855 - $0.1136 | 1000 In stock |
0.250 in
6.4 mm
|
0.437 in
11.1 mm
|
||
$0.0828 - $0.1095 | 8000 In stock |
0.312 in
7.9 mm
|
0.500 in
12.7 mm
|
||
$0.0945 - $0.1254 | 7000 In stock |
0.437 in
11.1 mm
|
0.562 in
14.3 mm
|
||
$0.1346 - $0.1787 | 67000 In stock |
0.500 in
12.7 mm
|
0.687 in
17.4 mm
|
||
$0.0531 - $0.0653 | 20000 In stock |
|
|
||
$0.0531 - $0.0653 | 45000 In stock |
|
|
||
$0.053 - $0.0701 | 324000 In stock |
|
|
||
$0.0729 - $0.0896 | 3000 In stock |
|
|
||
$0.0806 - $0.0989 | 13000 In stock |
0.750 in
19.1 mm
|
0.875 in
22.2 mm
|
||
$0.0828 - $0.1095 | 7000 In stock |
0.250 in
6.4 mm
|
0.500 in
12.7 mm
|
||
$0.1346 - $0.1787 | 19000 In stock |
0.500 in
12.7 mm
|
0.750 in
19.1 mm
|
||
$0.0531 - $0.0653 | 141000 In stock |
|
|
||
$0.054 - $0.0716 | 66000 In stock |
0.250 in
6.4 mm
|
0.375 in
9.5 mm
|
||
$0.0531 - $0.0653 | 51000 In stock |
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.