Menu Search

Snap Fit Bushings - Closed

In stock

Closed Bushings are designed for the protection of wires, cables and tubing from the sharp edges of drilled and pulled holes in sheet metal.

The economical but durable material creates a smooth opening. Tough and heat resilient options are included in our range.

The closed bushing design features multiple locks that allow the bushing to positively snap into common panel thicknesses - making installation easy and effortless. Fingertip pressure installation means no tools are required.

Caters to a large selection of sizes with various inside diameter openings.

  • Materials: Nylon 6/6 and Heat Stabilised Nylon 6/6
  • Colors: Black and White
  • UL94 V2 Flame Rated

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
127 results
Product SKUs information
Item Code Price range Availability Approximate Cable Holding Diameter Compatible Hole Diameter View
$0.053 - $0.0701 324000 In stock
$0.0806 - $0.0989 13000 In stock
0.750 in
0.875 in
$0.0828 - $0.1095 7000 In stock
0.250 in
0.500 in
$0.0945 - $0.1254 8000 In stock
0.500 in
0.625 in
$0.0531 - $0.0653 141000 In stock
$0.054 - $0.0716 66000 In stock
0.250 in
0.375 in
$0.0531 - $0.0653 51000 In stock
$0.0626 - $0.0767 14000 In stock
0.500 in
0.625 in
$0.0806 - $0.0989 42000 In stock
$0.0711 - $0.0945 1000 In stock
0.187 in
0.375 in
$0.0855 - $0.1136 1000 In stock
0.243 in
0.437 in
$0.0945 - $0.1254 36000 In stock
0.312 in
0.562 in
$0.0945 - $0.1254 5000 In stock
0.437 in
0.625 in
$0.1224 - $0.1622 32000 In stock
0.375 in
0.750 in
$0.0492 - $0.0653 20732 In stock
$0.0743 - $0.0986 Request the lead time here
0.625 in
0.781 in
$0.1346 - $0.1787 1000 In stock
0.562 in
0.687 in
$0.1346 - $0.1787 24000 In stock
0.625 in
0.750 in
$0.0531 - $0.0653 135000 In stock
$0.0729 - $0.0896 4000 In stock
0.625 in
0.781 in
  • of 7
Snap Fit Bushings - Closed - Panel Thickness Range 0.8 - 1.6 mm | 0.031 - 0.063 in ; Approximate Cable Holding Diameter 10.3 mm | 0.406 in

22MP01040

Price Range
$0.0701 - $0.053

Stock Levels
324000 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing: 19.1 mm | 0.750 in ID, 22.2 mm | 0.875 in Hole Dia, Max Panel Thickness

22MP01080W

Price Range
$0.0989 - $0.0806

Stock Levels
13000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.750 in
  • Compatible Hole Diameter
    0.875 in
  • Head Diameter
    0.937 in
  • Inside Diameter
    0.750 in
  • Maximum Operating Temperature
    185 °F
Snap Fit Bushing: 6.4 mm | 0.250 in ID, 12.7 mm | 0.500 in Hole Dia, Max Panel Thickness

22MP05004W

Price Range
$0.1095 - $0.0828

Stock Levels
7000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.250 in
  • Compatible Hole Diameter
    0.500 in
  • Head Diameter
    0.578 in
  • Inside Diameter
    0.250 in
  • Maximum Operating Temperature
    185 °F
Snap Fit Bushing: 12.7 mm | 0.500 in ID, 16 mm | 0.630 in Hole Dia, Max Panel Thickness

22MP06258W

Price Range
$0.1254 - $0.0945

Stock Levels
8000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.500 in
  • Compatible Hole Diameter
    0.625 in
  • Head Diameter
    0.718 in
  • Inside Diameter
    0.500 in
  • Maximum Operating Temperature
    185 °F
Snap Fit Bushings - Closed - Panel Thickness Range 0.8 - 1.6 mm | 0.031 - 0.063 in ; Approximate Cable Holding Diameter 3.2 mm | 0.126 in

22MP01010W

Price Range
$0.0653 - $0.0531

Stock Levels
141000 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    White
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material
    PA
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing: 6.4 mm | 0.250 in ID, 9.5 mm | 0.375 in Hole Dia, Max Panel Thickness

22MP01017W

Price Range
$0.0716 - $0.054

Stock Levels
66000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.250 in
  • Compatible Hole Diameter
    0.375 in
  • Head Diameter
    0.437 in
  • Inside Diameter
    0.250 in
  • Maximum Operating Temperature
    185 °F
Snap Fit Bushings - Closed - Panel Thickness Range 0.8 - 1.6 mm | 0.031 - 0.063 in ; Approximate Cable Holding Diameter 9.5 mm | 0.374 in

22MP01030W

Price Range
$0.0653 - $0.0531

Stock Levels
51000 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    White
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material
    PA
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing: 12.7 mm | 0.500 in ID, 15.9 mm | 0.625 in Hole Dia, Max Panel Thickness

22MP01050W

Price Range
$0.0767 - $0.0626

Stock Levels
14000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.500 in
  • Compatible Hole Diameter
    0.625 in
  • Head Diameter
    0.703 in
  • Inside Diameter
    0.500 in
  • Maximum Operating Temperature
    185 °F
Snap Fit Bushings - Closed - Panel Thickness Range 0.8 - 1.6 mm | 0.031 - 0.063 in ; Approximate Cable Holding Diameter 19.1 mm | 0.752 in

22MP01080

Price Range
$0.0989 - $0.0806

Stock Levels
42000 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing: 4.7 mm | 0.187 in ID, 9.5 mm | 0.375 in Hole Dia, Max Panel Thickness

22MP03753W

Price Range
$0.0945 - $0.0711

Stock Levels
1000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.187 in
  • Compatible Hole Diameter
    0.375 in
  • Head Diameter
    0.468 in
  • Inside Diameter
    0.187 in
  • Maximum Operating Temperature
    185 °F
Snap Fit Bushing: 6.2 mm | 0.243 in ID, 11.1 mm | 0.437 in Hole Dia, Max Panel Thickness

22MP04376W

Price Range
$0.1136 - $0.0855

Stock Levels
1000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.243 in
  • Compatible Hole Diameter
    0.437 in
  • Head Diameter
    0.531 in
  • Inside Diameter
    0.243 in
  • Maximum Operating Temperature
    185 °F
Snap Fit Bushing: 7.9 mm | 0.312 in ID, 14.3 mm | 0.562 in Hole Dia, Max Panel Thickness

22MP05625W

Price Range
$0.1254 - $0.0945

Stock Levels
36000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.312 in
  • Compatible Hole Diameter
    0.562 in
  • Head Diameter
    0.656 in
  • Inside Diameter
    0.312 in
  • Maximum Operating Temperature
    185 °F
Snap Fit Bushing: 11.1 mm | 0.437 in ID, 15.9 mm | 0.625 in Hole Dia, Max Panel Thickness

22MP06257W

Price Range
$0.1254 - $0.0945

Stock Levels
5000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.437 in
  • Compatible Hole Diameter
    0.625 in
  • Head Diameter
    0.718 in
  • Inside Diameter
    0.437 in
  • Maximum Operating Temperature
    185 °F
Snap Fit Bushing: 9.5 mm | 0.375 in ID, 19.1 mm | 0.750 in Hole Dia, Max Panel Thickness

22MP07506W

Price Range
$0.1622 - $0.1224

Stock Levels
32000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.375 in
  • Compatible Hole Diameter
    0.750 in
  • Head Diameter
    0.843 in
  • Inside Diameter
    0.375 in
  • Maximum Operating Temperature
    185 °F
Snap Fit Bushings - Closed - Panel Thickness Range 0.8 - 1.6 mm | 0.031 - 0.063 in ; Approximate Cable Holding Diameter 9.5 mm | 0.374 in

22MP01030

Price Range
$0.0653 - $0.0492

Stock Levels
20732 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing: 15.9 mm | 0.625 in ID, 19.8 mm | 0.781 in Hole Dia, Max Panel Thickness

22MP01070W

Price Range
$0.0986 - $0.0743

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    0.625 in
  • Compatible Hole Diameter
    0.781 in
  • Head Diameter
    0.859 in
  • Inside Diameter
    0.625 in
  • Maximum Operating Temperature
    185 °F
Snap Fit Bushing: 14.3 mm | 0.562 in ID, 17.4 mm | 0.687 in Hole Dia, Max Panel Thickness

22MP06879W

Price Range
$0.1787 - $0.1346

Stock Levels
1000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.562 in
  • Compatible Hole Diameter
    0.687 in
  • Head Diameter
    0.781 in
  • Inside Diameter
    0.562 in
  • Maximum Operating Temperature
    185 °F
Snap Fit Bushing: 15.9 mm | 0.625 in ID, 19.1 mm | 0.750 in Hole Dia, Max Panel Thickness

22MP07510W

Price Range
$0.1787 - $0.1346

Stock Levels
24000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.625 in
  • Compatible Hole Diameter
    0.750 in
  • Head Diameter
    0.843 in
  • Inside Diameter
    0.625 in
  • Maximum Operating Temperature
    185 °F
Snap Fit Bushings - Closed - Panel Thickness Range 0.8 - 1.6 mm | 0.031 - 0.063 in ; Approximate Cable Holding Diameter 6.1 mm | 0.24 in

22MP01015W

Price Range
$0.0653 - $0.0531

Stock Levels
135000 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    White
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material
    PA
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing: 15.9 mm | 0.625 in ID, 19.8 mm | 0.781 in Hole Dia, Max Panel Thickness

22MP01070

Price Range
$0.0896 - $0.0729

Stock Levels
4000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.625 in
  • Compatible Hole Diameter
    0.781 in
  • Head Diameter
    0.859 in
  • Inside Diameter
    0.625 in
  • Maximum Operating Temperature
    185 °F