Menu Search

Snap Fit Bushings - Closed

In stock

Closed Bushings are designed for the protection of wires, cables and tubing from the sharp edges of drilled and pulled holes in sheet metal.

The economical but durable material creates a smooth opening. Tough and heat resilient options are included in our range.

The closed bushing design features multiple locks that allow the bushing to positively snap into common panel thicknesses - making installation easy and effortless. Fingertip pressure installation means no tools are required.

Caters to a large selection of sizes with various inside diameter openings.

  • Materials: Nylon 6/6 and Heat Stabilised Nylon 6/6
  • Colors: Black and White
  • UL94 V2 Flame Rated

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
127 results
Product SKUs information
Item Code Price range Availability Approximate Cable Holding Diameter Compatible Hole Diameter View
$1.1553 - $2.7899 Request the lead time here
1.965 in
2.500 in
$0.0729 - $0.0896 4000 In stock
0.625 in
0.781 in
$0.1224 - $0.1622 9000 In stock
0.562 in
0.750 in
$0.0531 - $0.0653 135000 In stock
$0.0585 - $0.0716 41000 In stock
$0.0711 - $0.0945 Request the lead time here
$0.1041 - $0.1379 10000 In stock
0.375 in
0.562 in
$0.0945 - $0.1254 8000 In stock
0.500 in
0.625 in
$0.1365 - $0.1811 1000 In stock
0.625 in
0.812 in
$0.248 - $0.5984 3000 In stock
0.812 in
1.093 in
$0.1883 - $0.287 500 In stock
1.000 in
1.375 in
$0.7097 - $1.0815 6700 In stock
$0.0411 - $0.0626 2000 In stock
$0.045 - $0.0686 25000 In stock
$0.0545 - $0.0831 32000 In stock
$0.0707 - $0.1077 24000 In stock
$0.1064 - $0.1622 1500 In stock
$0.1064 - $0.1622 1500 In stock
$0.1547 - $0.2357 19000 In stock
22MP13716 $0.1883 - $0.287 29750 In stock
  • of 7
Snap Fit Bushing: 49.9 mm | 1.965 in ID, 63.5 mm | 2.500 in Hole Dia, Max Panel Thickness

22MP25031W

Price Range
$2.7899 - $1.1553

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    1.965 in
  • Compatible Hole Diameter
    2.500 in
  • Head Diameter
    2.710 in
  • Inside Diameter
    1.965 in
  • Maximum Operating Temperature
    185 °F
Snap Fit Bushing: 15.9 mm | 0.625 in ID, 19.8 mm | 0.781 in Hole Dia, Max Panel Thickness

22MP01070

Price Range
$0.0896 - $0.0729

Stock Levels
4000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.625 in
  • Compatible Hole Diameter
    0.781 in
  • Head Diameter
    0.859 in
  • Inside Diameter
    0.625 in
  • Maximum Operating Temperature
    185 °F
Snap Fit Bushing: 14.3 mm | 0.562 in ID, 19.1 mm | 0.750 in Hole Dia, Max Panel Thickness

22MP07509W

Price Range
$0.1622 - $0.1224

Stock Levels
9000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.562 in
  • Compatible Hole Diameter
    0.750 in
  • Head Diameter
    0.843 in
  • Inside Diameter
    0.562 in
  • Maximum Operating Temperature
    185 °F
Snap Fit Bushings - Closed - Panel Thickness Range 0.8 - 1.6 mm | 0.031 - 0.063 in ; Approximate Cable Holding Diameter 6.1 mm | 0.24 in

22MP01015W

Price Range
$0.0653 - $0.0531

Stock Levels
135000 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    White
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material
    PA
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushings - Closed - Panel Thickness Range 0.8 - 1.6 mm | 0.031 - 0.063 in ; Approximate Cable Holding Diameter 8.7 mm | 0.343 in

22MP01020W

Price Range
$0.0716 - $0.0585

Stock Levels
41000 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    White
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material
    PA
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 6.4 mm | 0.252 in

22MP03754W

Price Range
$0.0945 - $0.0711

Stock Levels
Request the lead time here
Attributes
  • Bushing Type
    Closed
  • Colour
    White
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material
    PA
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing: 9.5 mm | 0.375 in ID, 14.3 mm | 0.562 in Hole Dia, Max Panel Thickness

22MP05626W

Price Range
$0.1379 - $0.1041

Stock Levels
10000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.375 in
  • Compatible Hole Diameter
    0.562 in
  • Head Diameter
    0.656 in
  • Inside Diameter
    0.375 in
  • Maximum Operating Temperature
    185 °F
Snap Fit Bushing: 12.7 mm | 0.500 in ID, 16 mm | 0.630 in Hole Dia, Max Panel Thickness

22MP06258W

Price Range
$0.1254 - $0.0945

Stock Levels
8000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.500 in
  • Compatible Hole Diameter
    0.625 in
  • Head Diameter
    0.718 in
  • Inside Diameter
    0.500 in
  • Maximum Operating Temperature
    185 °F
Snap Fit Bushing: 15.9 mm | 0.625 in ID, 20.6 mm | 0.812 in Hole Dia, Max Panel Thickness

22MP08110W

Price Range
$0.1811 - $0.1365

Stock Levels
1000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.625 in
  • Compatible Hole Diameter
    0.812 in
  • Head Diameter
    0.890 in
  • Inside Diameter
    0.625 in
  • Maximum Operating Temperature
    185 °F
Snap Fit Bushing: 20.6 mm | 0.812 in ID, 27.9 mm | 1.097 in Hole Dia, Max Panel Thickness

22MP10913W

Price Range
$0.5984 - $0.248

Stock Levels
3000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.812 in
  • Compatible Hole Diameter
    1.093 in
  • Head Diameter
    1.218 in
  • Inside Diameter
    0.812 in
  • Maximum Operating Temperature
    185 °F
Snap Fit Bushing: 25.4 mm | 1.000 in ID, 34.9 mm | 1.375 in Hole Dia, Max Panel Thickness

22MP13716W

Price Range
$0.287 - $0.1883

Stock Levels
500 In stock
Attributes
  • Approximate Cable Holding Diameter
    1.000 in
  • Compatible Hole Diameter
    1.375 in
  • Head Diameter
    1.468 in
  • Inside Diameter
    1.000 in
  • Maximum Operating Temperature
    185 °F
Snap Fit Bushings - Closed - Panel Thickness Range 0.8 - 6.4 mm | 0.031 - 0.252 in ; Approximate Cable Holding Diameter 44.5 mm | 1.752 in

22MP22529

Price Range
$1.0815 - $0.7097

Stock Levels
6700 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material
    PA
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 4.7 mm | 0.185 in

22MP03753

Price Range
$0.0626 - $0.0411

Stock Levels
2000 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 6.4 mm | 0.252 in

22MP04376

Price Range
$0.0686 - $0.045

Stock Levels
25000 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 11.1 mm | 0.437 in

22MP05627

Price Range
$0.0831 - $0.0545

Stock Levels
32000 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 14.3 mm | 0.563 in

22MP06879

Price Range
$0.1077 - $0.0707

Stock Levels
24000 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 9.5 mm | 0.374 in

22MP08706

Price Range
$0.1622 - $0.1064

Stock Levels
1500 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material
    PA
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 15.9 mm | 0.626 in

22MP08710

Price Range
$0.1622 - $0.1064

Stock Levels
1500 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 22.2 mm | 0.874 in

22MP10914

Price Range
$0.2357 - $0.1547

Stock Levels
19000 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 25.4 mm | 1 in

22MP13716

Price Range
$0.287 - $0.1883

Stock Levels
29750 In stock
Attributes
  • Bushing Type
    Closed
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-2