Closed Bushings are designed for the protection of wires, cables and tubing from the sharp edges of drilled and pulled holes in sheet metal.
The economical but durable material creates a smooth opening. Tough and heat resilient options are included in our range.
The closed bushing design features multiple locks that allow the bushing to positively snap into common panel thicknesses - making installation easy and effortless. Fingertip pressure installation means no tools are required.
Caters to a large selection of sizes with various inside diameter openings.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Approximate Cable Holding Diameter | Compatible Hole Diameter | View | |
---|---|---|---|---|---|
$0.1707 - $0.4118 | 6000 In stock |
0.625 in
15.9 mm
|
0.875 in
22.2 mm
|
||
$0.248 - $0.5984 | 8500 In stock |
0.875 in
22.2 mm
|
1.093 in
27.8 mm
|
||
$0.2343 - $0.3572 | 10750 In stock |
1.062 in
27 mm
|
1.500 in
38.1 mm
|
||
$0.303 - $0.4619 | 250 In stock |
1.375 in
34.9 mm
|
1.750 in
44.5 mm
|
||
$1.1372 - $2.7462 | Request the lead time here |
1.860 in
47.2 mm
|
2.250 in
57.2 mm
|
||
$2.3558 - $5.6886 | 4400 In stock |
2.470 in
62.7 mm
|
3.000 in
76.2 mm
|
||
$2.5737 - $6.2153 | Request the lead time here |
2.940 in
74.7 mm
|
3.500 in
88.9 mm
|
||
$0.1707 - $0.4118 | 5000 In stock |
0.437 in
11.1 mm
|
0.875 in
22.2 mm
|
||
$0.1064 - $0.1622 | 16500 In stock |
0.687 in
17.4 mm
|
0.875 in
22.2 mm
|
||
$0.1883 - $0.287 | 3750 In stock |
0.937 in
23.8 mm
|
1.187 in
30.1 mm
|
||
$0.2343 - $0.3572 | 4500 In stock |
1.125 in
28.6 mm
|
1.500 in
38.1 mm
|
||
$0.303 - $0.4619 | 76250 In stock |
|
|
||
$0.7209 - $1.0988 | 2000 In stock |
|
|
||
$1.5809 - $2.4095 | 1700 In stock |
|
|
||
$1.9235 - $2.9318 | 7600 In stock |
|
|
||
$0.1502 - $0.1989 | 5000 In stock |
0.562 in
14.3 mm
|
0.562 in
14.3 mm
|
||
$0.1064 - $0.1622 | 42000 In stock |
0.500 in
12.7 mm
|
0.875 in
22.2 mm
|
||
$0.303 - $0.4619 | 6500 In stock |
|
|
||
$1.1553 - $2.7899 | Request the lead time here |
1.965 in
49.9 mm
|
2.500 in
63.5 mm
|
||
$2.5334 - $6.1178 | Request the lead time here |
2.812 in
71.4 mm
|
3.375 in
85.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.