Quantity | Unit price |
---|---|
1 - 699 | $2.9748 |
700 - 1399 | $1.4898 |
1400 - 6999 | $0.5973 |
7000 - 69999 | $0.2636 |
70000 - 139999 | $0.2522 |
140000 + | $0.2385 |
Overall Diameter | 21.5 mm |
---|---|
Overall Diameter | 0.846 in |
Overall Height | 18.5 mm |
Overall Height | 0.728 in |
Ring Diameter | 18.3 mm |
Ring Diameter | 0.720 in |
Colour | Red |
Compatible Thread Sizes (All) | 3/4 JIC,3/4 UNF,M18 |
Fitting Style | Snap Fit |
Material | LDPE |
Ring Inside Length | 7 mm |
Ring Inside Length | 0.276 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.