Quantity | Unit price |
---|---|
1 - 119 | $2.2187 |
120 - 239 | $1.1081 |
240 - 11999 | $0.443 |
12000 - 119999 | $0.1971 |
120000 - 239999 | $0.1872 |
240000 + | $0.1775 |
Overall Diameter | 10.7 mm |
---|---|
Overall Diameter | 0.421 in |
Overall Height | 10 mm |
Overall Height | 0.393 in |
Ring Diameter | 9.8 mm |
Ring Diameter | 0.386 in |
Colour | Red |
Compatible Thread Sizes (All) | 7/16 UNF,7/16 JIC,1/8 BSP/GAS,M10 |
Fitting Style | Snap Fit |
Material | LDPE |
Ring Inside Length | 4 mm |
Ring Inside Length | 0.157 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.