Quantity | Unit price |
---|---|
1 - 199 | $3.9965 |
200 - 399 | $1.9982 |
400 - 1999 | $0.7994 |
2000 - 19999 | $0.3566 |
20000 - 39999 | $0.3386 |
40000 + | $0.3203 |
Overall Diameter | 29.9 mm |
---|---|
Overall Diameter | 1.177 in |
Overall Height | 19 mm |
Overall Height | 0.748 in |
Ring Diameter | 25.5 mm |
Ring Diameter | 1.004 in |
Colour | Red |
Compatible Thread Sizes (All) | 1-1/16 UNF,1-1/16 JIC,3/4 BSP/GAS,M25,M26 |
Fitting Style | Snap Fit |
Material | LDPE |
Ring Inside Length | 7 mm |
Ring Inside Length | 0.276 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.