Quantity | Unit price |
---|---|
1 - 299 | $3.7467 |
300 - 599 | $1.8756 |
600 - 2999 | $0.7518 |
3000 - 29999 | $0.3339 |
30000 - 59999 | $0.3179 |
60000 + | $0.2997 |
Overall Diameter | 28.2 mm |
---|---|
Overall Diameter | 1.110 in |
Overall Height | 19 mm |
Overall Height | 0.748 in |
Ring Diameter | 23.5 mm |
Ring Diameter | 0.925 in |
Colour | Red |
Compatible Thread Sizes (All) | M24 |
Fitting Style | Snap Fit |
Material | LDPE |
Ring Inside Length | 7 mm |
Ring Inside Length | 0.276 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.