Menu Search

Snap Fit Plugs

In stock

These Snap Fit Plugs are designed to provide a finished and professional appearance to the surface while protecting the hole or opening from damage and debris.

Easy to install and remove, once pushed into position, a single twist provides a tight, snug fit, and a central tab at the top provides a strong grip for tightening and removal. The range is suitable for Metric, BSP and UNF threads. Used in electrical and automotive applications.

  • Material: LDPE
  • Colour: Red

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
12 results
Product SKUs information
Item Code Price range Availability Ring Diameter Compatible Thread Sizes (All) Overall Height View
$0.245 - $3.0551 384288 In stock
0.720 in
3/4 JIC,3/4 UNF,M18
0.728 in
$0.2751 - $3.4748 9000 In stock
0.839 in
1/2 BSP/GAS,M20
0.748 in
$0.1823 - $2.2785 62909 In stock
0.386 in
7/16 UNF,7/16 JIC,1/8 BSP/GAS,M10
0.393 in
12366A $0.3032 - $3.7779 10797 In stock
0.882 in
7/8 UNF,7/8 JIC,5/8 BSP/GAS,M22
0.748 in
$0.6296 - $7.8821 5361 In stock
1.634 in
1-5/8 UNF,1-5/8 JIC,1-1/4 BSP/GAS,M40,M42
0.551 in
$0.4617 - $5.7603 4030 In stock
1.260 in
1-5/16 UNF,1-5/16 JIC,1 BSP/GAS,M32
0.748 in
$0.2058 - $2.5653 29095 In stock
0.650 in
5/8 UNF,5/8 JIC,3/8 BSP/GAS,M16
0.748 in
$0.3779 - $4.7342 5959 In stock
1.098 in
1-1/8 UNF,1-1/8 JIC,7/8 BSP/GAS,M28
0.748 in
$0.5459 - $6.8094 5752 In stock
1.406 in
1-1/2 UNF,1-1/2 JIC,1-3/8 JIC,1-1/8 BSP/GAS,M36
0.748 in
12363A $0.1991 - $2.4954 22507 In stock
0.516 in
1/2 UNF,1/2 JIC,1/4 BSP/GAS,M12,M13,M14
0.669 in
$0.329 - $4.1043 2758 In stock
1.004 in
1-1/16 UNF,1-1/16 JIC,3/4 BSP/GAS,M25,M26
0.748 in
$0.3078 - $3.8478 8988 In stock
0.925 in
M24
0.748 in
Snap Fit Plug - Compatible Thread Sizes (All) 3/4 JIC,3/4 UNF,M18 ; LDPE

10314B

Price Range
$3.0551 - $0.245

Stock Levels
384288 In stock
Attributes
  • Overall Diameter
    0.846 in
  • Overall Height
    0.728 in
  • Ring Diameter
    0.720 in
  • Colour
    Red
  • Compatible Thread Sizes (All)
    3/4 JIC,3/4 UNF,M18
Snap Fit Plug - Compatible Thread Sizes (All) 1/2 BSP/GAS,M20 ; LDPE

12365A

Price Range
$3.4748 - $0.2751

Stock Levels
9000 In stock
Attributes
  • Overall Diameter
    0.893 in
  • Overall Height
    0.748 in
  • Ring Diameter
    0.839 in
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1/2 BSP/GAS,M20
Snap Fit Plug - Compatible Thread Sizes (All) 7/16 UNF,7/16 JIC,1/8 BSP/GAS,M10 ; LDPE

10530A

Price Range
$2.2785 - $0.1823

Stock Levels
62909 In stock
Attributes
  • Overall Diameter
    0.421 in
  • Overall Height
    0.393 in
  • Ring Diameter
    0.386 in
  • Colour
    Red
  • Compatible Thread Sizes (All)
    7/16 UNF,7/16 JIC,1/8 BSP/GAS,M10
Snap Fit Plug - Compatible Thread Sizes (All) 7/8 UNF,7/8 JIC,5/8 BSP/GAS,M22 ; LDPE

12366A

Price Range
$3.7779 - $0.3032

Stock Levels
10797 In stock
Attributes
  • Overall Diameter
    1.015 in
  • Overall Height
    0.748 in
  • Ring Diameter
    0.882 in
  • Colour
    Red
  • Compatible Thread Sizes (All)
    7/8 UNF,7/8 JIC,5/8 BSP/GAS,M22
Snap Fit Plug - Compatible Thread Sizes (All) 1-5/8 UNF,1-5/8 JIC,1-1/4 BSP/GAS,M40,M42 ; LDPE

12598A

Price Range
$7.8821 - $0.6296

Stock Levels
5361 In stock
Attributes
  • Overall Diameter
    1.787 in
  • Overall Height
    0.551 in
  • Ring Diameter
    1.634 in
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1-5/8 UNF,1-5/8 JIC,1-1/4 BSP/GAS,M40,M42
Snap Fit Plug - Compatible Thread Sizes (All) 1-5/16 UNF,1-5/16 JIC,1 BSP/GAS,M32 ; LDPE

12369A

Price Range
$5.7603 - $0.4617

Stock Levels
4030 In stock
Attributes
  • Overall Diameter
    1.401 in
  • Overall Height
    0.748 in
  • Ring Diameter
    1.260 in
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1-5/16 UNF,1-5/16 JIC,1 BSP/GAS,M32
Snap Fit Plug - Compatible Thread Sizes (All) 5/8 UNF,5/8 JIC,3/8 BSP/GAS,M16 ; LDPE

12364A

Price Range
$2.5653 - $0.2058

Stock Levels
29095 In stock
Attributes
  • Overall Diameter
    0.767 in
  • Overall Height
    0.748 in
  • Ring Diameter
    0.650 in
  • Colour
    Red
  • Compatible Thread Sizes (All)
    5/8 UNF,5/8 JIC,3/8 BSP/GAS,M16
Snap Fit Plug - Compatible Thread Sizes (All) 1-1/8 UNF,1-1/8 JIC,7/8 BSP/GAS,M28 ; LDPE

12368A

Price Range
$4.7342 - $0.3779

Stock Levels
5959 In stock
Attributes
  • Overall Diameter
    1.287 in
  • Overall Height
    0.748 in
  • Ring Diameter
    1.098 in
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1-1/8 UNF,1-1/8 JIC,7/8 BSP/GAS,M28
Snap Fit Plug - Compatible Thread Sizes (All) 1-1/2 UNF,1-1/2 JIC,1-3/8 JIC,1-1/8 BSP/GAS,M36 ; LDPE

12622A

Price Range
$6.8094 - $0.5459

Stock Levels
5752 In stock
Attributes
  • Overall Diameter
    1.562 in
  • Overall Height
    0.748 in
  • Ring Diameter
    1.406 in
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1-1/2 UNF,1-1/2 JIC,1-3/8 JIC,1-1/8 BSP/GAS,M36
Snap Fit Plug - Compatible Thread Sizes (All) 1/2 UNF,1/2 JIC,1/4 BSP/GAS,M12,M13,M14 ; LDPE

12363A

Price Range
$2.4954 - $0.1991

Stock Levels
22507 In stock
Attributes
  • Overall Diameter
    0.622 in
  • Overall Height
    0.669 in
  • Ring Diameter
    0.516 in
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1/2 UNF,1/2 JIC,1/4 BSP/GAS,M12,M13,M14
Snap Fit Plug - Compatible Thread Sizes (All) 1-1/16 UNF,1-1/16 JIC,3/4 BSP/GAS,M25,M26 ; LDPE

12367A

Price Range
$4.1043 - $0.329

Stock Levels
2758 In stock
Attributes
  • Overall Diameter
    1.177 in
  • Overall Height
    0.748 in
  • Ring Diameter
    1.004 in
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1-1/16 UNF,1-1/16 JIC,3/4 BSP/GAS,M25,M26
Snap Fit Plug - Compatible Thread Sizes (All) M24 ; LDPE

12621A

Price Range
$3.8478 - $0.3078

Stock Levels
8988 In stock
Attributes
  • Overall Diameter
    1.110 in
  • Overall Height
    0.748 in
  • Ring Diameter
    0.925 in
  • Colour
    Red
  • Compatible Thread Sizes (All)
    M24