These Snap Fit Plugs are designed to provide a finished and professional appearance to the surface while protecting the hole or opening from damage and debris.
Easy to install and remove, once pushed into position, a single twist provides a tight, snug fit, and a central tab at the top provides a strong grip for tightening and removal. The range is suitable for Metric, BSP and UNF threads. Used in electrical and automotive applications.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Ring Diameter | Compatible Thread Sizes (All) | Overall Height | View | |
---|---|---|---|---|---|---|
12363A | $0.1991 - $2.4954 | 24383 In stock |
0.516 in
13.1 mm
|
1/2 UNF,1/2 JIC,1/4 BSP/GAS,M12,M13,M14
|
0.669 in
17 mm
|
|
$0.329 - $4.1043 | 4758 In stock |
1.004 in
25.5 mm
|
1-1/16 UNF,1-1/16 JIC,3/4 BSP/GAS,M25,M26
|
0.748 in
19 mm
|
||
$0.3078 - $3.8478 | 8988 In stock |
0.925 in
23.5 mm
|
M24
|
0.748 in
19 mm
|
||
$0.2058 - $2.5653 | 29095 In stock |
0.650 in
16.5 mm
|
5/8 UNF,5/8 JIC,3/8 BSP/GAS,M16
|
0.748 in
19 mm
|
||
$0.3779 - $4.7342 | 5959 In stock |
1.098 in
27.9 mm
|
1-1/8 UNF,1-1/8 JIC,7/8 BSP/GAS,M28
|
0.748 in
19 mm
|
||
$0.5459 - $6.8094 | 5752 In stock |
1.406 in
35.7 mm
|
1-1/2 UNF,1-1/2 JIC,1-3/8 JIC,1-1/8 BSP/GAS,M36
|
0.748 in
19 mm
|
||
$0.245 - $3.0551 | 384288 In stock |
0.720 in
18.3 mm
|
3/4 JIC,3/4 UNF,M18
|
0.728 in
18.5 mm
|
||
$0.2751 - $3.4748 | 9000 In stock |
0.839 in
21.3 mm
|
1/2 BSP/GAS,M20
|
0.748 in
19 mm
|
||
$0.4617 - $5.7603 | 4012 In stock |
1.260 in
32 mm
|
1-5/16 UNF,1-5/16 JIC,1 BSP/GAS,M32
|
0.748 in
19 mm
|
||
$0.1823 - $2.2785 | 38909 In stock |
0.386 in
9.8 mm
|
7/16 UNF,7/16 JIC,1/8 BSP/GAS,M10
|
0.393 in
10 mm
|
||
12366A | $0.3032 - $3.7779 | 10797 In stock |
0.882 in
22.4 mm
|
7/8 UNF,7/8 JIC,5/8 BSP/GAS,M22
|
0.748 in
19 mm
|
|
$0.6296 - $7.8821 | 5361 In stock |
1.634 in
41.5 mm
|
1-5/8 UNF,1-5/8 JIC,1-1/4 BSP/GAS,M40,M42
|
0.551 in
14 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.